Cable Grips Made Of Galvanized Steel Wire

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

142506

Part Number
142506
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

98.32 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Breaking load(kN) 18.8 Cable diameter(mm) 10 - 20 Product size (length)(mm) 900
Tensile force(kN) 9.4 Weight(g) 750.0

This page is Cable Grips Made Of Galvanized Steel Wire, part number 142506.
You can find the detail information about specifications and dimensions on part number 142506.

Tech Support