Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SB 12 E |
SB 12 E SW |
SB 50 E |
SB 50 E SW |
SB 75 E |
SB 75 E SW |
SB 100 E |
SB 100 E SW |
SB 120 E SW |
SB 120E |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Bundle area Ø (mm) | Bundle diameter (min.) (mm) | Bundle Ø (max.) (mm) | Bundle Ø range | Colour | Manufacturer part # | Max. length sold by the metre (m) | Min. bundle diameter (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.39 € | 1 | Available | 3 Days | - | 2 | 15 | 2 up to 15 mm | Ecru | SB 12 E | 50 | 2 | SB 12 E | |
0.45 € | 1 | Available | 3 Days | - | 2 | 15 | 2 up to 15 mm | Black | SB 12 E SW | 50 | 2 | SB 12 E SW | |
0.45 € | 1 | Available | 3 Days | - | 4 | 20 | 4 up to 20 mm | Ecru | SB 50 E | 25 | 4 | SB 50 E | |
0.73 € | 1 | Available | 3 Days | - | 2 | 20 | 2 up to 20 mm | Black | SB 50 E SW | 25 | 4 | SB 50 E SW | |
0.73 € | 1 | Available | 3 Days | - | 7 | 40 | 7 up to 40 mm | Ecru | SB 75 E | 25 | 7 | SB 75 E | |
0.73 € | 1 | Available | 3 Days | - | 7 | 40 | 7 up to 40 mm | Black | SB 75 E SW | 25 | 7 | SB 75 E SW | |
0.88 € | 1 | Available | 3 Days | - | 13 | 70 | 13 up to 70 mm | Ecru | SB 100 E | 25 | 13 | SB 100 E | |
1.33 € | 1 | Available | 3 Days | 13 - 70 | 13 | 70 | 13 up to 70 mm | Black | SB 100 E SW | 25 | - | SB 100 E SW | |
1.53 € | 1 | Available | 3 Days | - | 2 | 120 | 2 up to 120 mm | Black | SB 120 E SW | 25 | 20 | SB 120 E SW | |
1.33 € | 1 | Available | 3 Days | - | 20 | 120 | 20 up to 120 mm | Ecru | SB 120E | 25 | 20 | SB 120E |
Loading...
Material (details) | Polyethylene (PE) | Material | Polyethylene (PE) | Max. temperature(°C) | +85 |
---|---|---|---|---|---|
Min. temperature(°C) | -60 | Product type | Spiral tube | Temperature range(°C) | -60 - +85 |
Configure
Basic Attributes
Bundle area Ø(mm)
Bundle diameter (min.)(mm)
Bundle Ø (max.)(mm)
Bundle Ø range
Colour
Manufacturer part #
Max. length sold by the metre(m)
Min. bundle diameter(mm)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes