Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
7933110302 |
7933200502 |
7933300102 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Cross-section range | Cross section (mm²) | Cross section (max.) (mm²) | Hole Ø (mm) | Manufacturer part # | Min. cross section (mm²) | Thread size | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.47 € | 1 | Available | 3 Days | Red | 0.50 - 1.50 mm² | 0.5 - 1.5 | 1.50 | 5.3 | 7933110302 | 0.50 | M5 | 7933110302 | |
0.47 € | 1 | Available | 3 Days | Blue | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.50 | 4.3 | 7933200502 | 1.50 | M4 | 7933200502 | |
1.09 € | 1 | Available | 3 Days | Yellow | 4 - 6 mm² | 4 - 6 | 6 | 4.3 | 7933300102 | 4 | M4 | 7933300102 |
Loading...
Connection | - | Connector features | + heatshrink | Contact material | Cathode copper. tin plated |
---|---|---|---|---|---|
Insulation type | Partially insulated | Product type | U terminal | RoHS-compliant | Yes |
Shrink temperature(°C) | +100 - +200 | Support sleeve | No | Temperature range(°C) | 55 - +125 |