Butt joint with heatshrink (793100012)

Butt joint with heatshrink 793100012
  • Volume Discount

Product Details:

Manufacturer part number: 793100012

Brand: DSG CANUSA

Price: 0.40

Delivery time: 37 Days


Technical Data:

Colour: Transparent

Cross-section range: 0.10 mm² (min)

Cross section: 0.1 - 0.5 mm²

Inside diameter: 1 mm

Manufacturer part #: 793100012


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

793100012

Part Number
793100012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Cross-section range Cross section
(mm²)
Inside diameter
(mm)
Manufacturer part # Min. cross section
(mm²)
Product size (length)
(mm)
Type (manufacturer type)

0.40 €

1 Available 37 Days Transparent0.10 mm² (min)0.1 - 0.517931000120.1031793100012

Loading...

  1. 1

Basic information

Connection - Connector features + heatshrink Insulation type Insulated
Product type Butt joint RoHS-compliant Yes Shrink temperature(°C) +100 - +200

Tech Support