Kill switch 250 V AC (704753)

Kill switch 250 V AC 704753
  • Volume Discount

Product Details:

Manufacturer part number: 704753

Brand: TRU COMPONENTS

Price: 13.75

Delivery time: 3 Days


Technical Data:

Button diameter: 30.8|30.8 mm

Connection (components): Type C CEE 7/16 plug 2.8 mm

Connection: Flat plug. 2.8 x 0.5 mm

Contact type: 3 breakers|3 makers

Front panel thickness: 0.5 - 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

704753

Part Number
704753
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Button diameter
(mm)
Connection (components) Connection Contact type Front panel thickness
(mm)
Illumination type Imprint motif Print motif Recess diameter (details)
(mm)
Recess diameter
(mm)
Switching current (max.)
(A)
Switching current
(A)
Switching voltage
(V AC)
Temperature range
(°C)
Type Type (manufacturer type) Type (misc.) Unlocking mechanism

13.75 €

1 Available 3 Days 30.8|30.8Type C CEE 7/16 plug 2.8 mmFlat plug. 2.8 x 0.5 mm3 breakers|3 makers0.5 - 5LEDNoneArrow symbol161635250|250-25 - +55LAS1-BY-33TSALAS1-BY-33TSA3PST-NO / 3PST-NCTurn

Loading...

  1. 1

Basic information

Colour Red Durability 200000 cycles Functions (switches) latch
IP rating IP40 Lighting type None Max. temperature(°C) +55
Min. temperature(°C) -25 Product type Kill switch RoHS-compliant Yes

This page is Kill switch 250 V AC, part number 704753.
You can find the detail information about specifications and dimensions on part number 704753.

Variation of this product

Part Number
704622
704722
704736
704766
704781
704796
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Button diameter
(mm)
Connection (components) Connection Contact type Front panel thickness
(mm)
Illumination type Imprint motif Print motif Recess diameter (details)
(mm)
Recess diameter
(mm)
Switching current (max.)
(A)
Switching current
(A)
Switching voltage
(V AC)
Temperature range
(°C)
Type Type (manufacturer type) Type (misc.) Unlocking mechanism

8.93 €

1 Available 3 Days 40Type C CEE 7/16 plug 6.3 mm-1 breaker|1 maker0.5 - 5--Arrow symbol-225-250--LAS0-A3Y-11TS-Turn

6.15 €

1 3 Days 30.8|30.8Type C CEE 7/16 plug 2.8 mmFlat plug. 2.8 x 0.5 mm1 breaker|1 maker0.5 - 5LEDNoneArrow symbol161635250|250-25 - +55LAS1-BY-11TSALAS1-BY-11TSASPST-NO. SPST-NCTurn

12.67 €

1 Available 3 Days 30.8|30.8Type C CEE 7/16 plug 2.8 mmFlat plug. 2.8 x 0.5 mm2 breakers|2 makers0.5 - 5LEDNoneArrow symbol161635250|250-25 - +55LAS1-BY-22TSALAS1-BY-22TSADPST-NO / DPST-NCTurn

10.56 €

1 Available 3 Days 31.8|31.8Type C CEE 7/16 plug 2.8 mmFlat plug. 2.8 x 0.5 mm1 breaker|1 maker0.5 - 5NoneEMERGENCY STOPEMERGENCY STOP161635250|250-25 - +55LAS1-BY-11TSBLAS1-BY-11TSBSPST-NO. SPST-NCTurn

12.67 €

1 Available 3 Days 31.8|31.8Type C CEE 7/16 plug 2.8 mmFlat plug. 2.8 x 0.5 mm2 breakers|2 makers0.5 - 5NoneEMERGENCY STOPEMERGENCY STOP161635250|250-25 - +55LAS1-BY-22TSBLAS1-BY-22TSBDPST-NO. DPST-NCTurn

13.75 €

1 Available 3 Days 31.8|31.8Type C CEE 7/16 plug 2.8 mmFlat plug. 2.8 x 0.5 mm3 breakers|3 makers0.5 - 5NoneEMERGENCY STOPEMERGENCY STOP161635250|250-25 - +55LAS1-BY-33TSBLAS1-BY-33TSB3PST-NO. 3PST-NCTurn

Tech Support