D-SUB Pin Strip【1-100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1579048
1579060
1579068
1579083
1586433
1586434
1586446
1586447
1586452
1586455
1586460
1586464
1586471
1586472
1586480
1586482
1586484
1586487
1586489
1586495
1586497
TC-2523010
TC-6648084
TC-6648092
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection (components) Connection angle
(°)
Connector features Connector type Contact material Industrial goods Manufacturer part # No. of rows Number of pins Temperature range
(°C)
Type (manufacturer type)

5.01 €

1 Available 3 Days Soldering--Plug. horizontal mount--1579048-15-1579048

7.35 €

1 Available 3 Days Soldering--Plug. horizontal mount--1579060-25-1579060

2.05 €

1 Available 3 Days Print (right-angle)90+ sleeve|+ 7.2 mm gridPlug. horizontal mountCopper alloy-157906829-55 - +1051579068

1.73 €

1 3 Days Soldering--Plug. horizontal mount--1579083-9-1579083

2.05 €

1 Available 20 Days Cut & Clip--Plug. vertical mount--1586433-15-TC-A-DSF 15 LPIII/Z-203

5.01 €

1 Available 3 Days Cut & Clip--Plug. vertical mount--1586434-37-TC-A-DSF 37 LPIII/Z-203

1.53 €

1 Available 3 Days Cut & Clip--Plug. vertical mount--1586446-9-TC-A-DSF 09 LPIII/Z-203

1.53 €

1 Available 3 Days Cut & Clip--Plug. vertical mount--1586447-25-TC-A-DSF 25 LPIII/Z-203

1.01 €

1 Available 3 Days Soldering--Plug. vertical mount--1586452-25-TC-A-DS 25 A/KG-T2-203

1.85 €

1 Available 3 Days Soldering--Plug. horizontal mount--1586455-25-TC-A-DS 25 A/KG-T1-203

1.33 €

1 Available 3 Days Soldering--Plug. horizontal mount--1586460-15-TC-A-DS 15 A/KG-T1-203

2.05 €

1 Available 3 Days Solder bucket--Plug. vertical mount--1586464-44-TC-A-HDS 44 LL/Z-203

0.57 €

1 Available 3 Days Soldering--Plug. vertical mount--1586471-9-TC-A-DS 09 PP/Z-203

1.00 €

1 Available 3 Days Soldering--Plug. vertical mount--1586472-25-TC-A-DS 25PP-203

1.33 €

1 Available 3 Days Soldering--Plug. horizontal mount--1586480-15-TC-A-HDS 15 A-KG/T-203

2.05 €

1 Available 3 Days Soldering--Plug. horizontal mount--1586482-26-TC-A-HDS 26 A-KG/T-203

1.33 €

1 Available 3 Days Solder bucket--Plug. vertical mount--1586484-26-TC-A-HDS 26 LL/Z-203

1.33 €

1 Available 3 Days Cut & Clip--Plug. vertical mount--1586487-9-TC-A-DSF 09LPIII/FP-203

0.85 €

1 Available 3 Days Soldering--Plug. horizontal mount--1586489-9-TC-A-DS 09 A/KG-T1-203

2.05 €

1 Available 3 Days Soldering--Plug. horizontal mount--1586495-15-TC-A-DS 15 A/KG-F-203

0.80 €

1 Available 3 Days Soldering--Plug. vertical mount--1586497-15-TC-A-DS 15 PP/Z-203

136.17 €

100 Pieces Per Package

1 pack Available Quote Print (right-angle)90+ sleeve|+ 7.2 mm gridPlug. horizontal mountCopper alloyYesTC-252301029-TC-252 3010

1.33 €

1 Available 3 Days Print90-Plug. right angle-NoTC-664808429-TC-6648084

1.53 €

1 Available 3 Days Print90-Plug. right angle-NoTC-6648092215-TC-6648092

Loading...

  1. 1

Basic information

Product type D-SUB pin strip RoHS-compliant Yes

Tech Support