Fastener【100 Pieces Per Package】 (TC-6645708)

Fastener TC-6645708
  • Volume Discount

Product Details:

Manufacturer part number: TC-6645708

Brand: TRU COMPONENTS

Price: 5.75

Delivery time: 3 Days


Technical Data:

Bundle Ø (max.): - mm

Bundle Ø range: -

Colour: -

Fastening method: -

Halogen-free: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TC-6645708

Part Number
TC-6645708
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bundle Ø (max.)
(mm)
Bundle Ø range Colour Fastening method Halogen-free Manufacturer part # Material Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

5.75 €

100 Pieces Per Package

1 pack Available 3 Days -----TC-6645708---TC-6645708

Loading...

  1. 1

Basic information

Product type Fastener RoHS-compliant Yes

This page is Fastener, part number TC-6645708.
You can find the detail information about specifications and dimensions on part number TC-6645708.

Variation of this product

Part Number
TC-6645704
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Bundle Ø (max.)
(mm)
Bundle Ø range Colour Fastening method Halogen-free Manufacturer part # Material Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

5.23 €

100 Pieces Per Package

1 pack Available 3 Days 55 mm (max)TransparentScrew fixingNoTC-6645704PA669.518.50TC-6645704

Tech Support