Flat Ribbon Cable Multi-coloured

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10120157
10120158
10120159
10120161
10120162
10120164
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cross section (based on core number) (part 1 + 2) Manufacturer part # No. of leads (part 1)
(x)
Packaged Product size (height)
(mm)
Product size (width)
(mm)
Sold per metre

4.71 €

1 Available 3 Days 14 x 0.08 mm²1012015714No16.5117.51Yes

6.28 €

1 Available 3 Days 16 x 0.08 mm²1012015816No19.0520.05Yes

6.84 €

1 Available 3 Days 20 x 0.08 mm²1012015920No24.1325.13Yes

8.40 €

1 Available 45 Days 26 x 0.08 mm²1012016126No31.7532.75Yes

10.56 €

1 Available 3 Days 34 x 0.08 mm²1012016234No41.9142.91Yes

13.75 €

1 Available 3 Days 40 x 0.08 mm²1012016440Yes49.5350.53No

Loading...

  1. 1

Basic information

AWG 28 Cable features Flame-retardant|Colour-coded Colour Multi-coloured
Contact spacing(mm) 1.27 Core layout(mm) 7 x 0.127 Cross section (each core) (part 1)(mm²) 0.08
Halogen-free No Insulation material PVC Max. temperature range (fixed installation)(°C) +105
Max. temperature range (flexible installation)(°C) +105 Min. temperature range (fixed installation)(°C) -30 Min. temperature range (flexible installation)(°C) -20
Product type Ribbon cable RoHS-compliant Yes Shielded No
Type (manufacturer type) FBL

Tech Support