Cable mount Self-adhesive, Screw fixing with strap【1-25 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1206769
1206770
1206771
1206772
1386624
1386625
1571912
1571985
541211
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bundle Ø (max.)
(mm)
Bundle Ø range Colour Industrial goods Manufacturer part # Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

0.55 €

1 3 Days 1616 mm (max)Black-1206769251864WCT-64

14.81 €

25 Pieces Per Package

1 pack Available 3 Days 1616 mm (max)Black-1206770251864WCT-64

1.53 €

1 Available 3 Days 2222 mm (max)Black-120677126.6020.2085WCT-85

15.87 €

25 Pieces Per Package

1 pack Available 3 Days 2222 mm (max)Black-1206772302185WCT-85

1.33 €

1 Available 3 Days 2222 mm (max)TransparentNo1386624251885WCT-85 TT

0.73 €

1 Available 3 Days 1616 mm (max)TransparentNo138662529.6020.5064WCT-64 TT

13.75 €

25 Pieces Per Package

1 pack Available 3 Days 1717 mm (max)Ecru-54781225.401864WCT-64

0.67 €

1 Available 3 Days 1616 mm (max)Ecru-540675251864WCT-64

14.81 €

25 Pieces Per Package

1 pack Available 3 Days 2222 mm (max)Ecru-541211302185WCT-85

Loading...

  1. 1

Basic information

Cable bracket features + strap Fastening method Self-adhesive|Screw fixing Halogen-free No
Material Polyamide 6.6 Product type Cable mount RoHS-compliant Yes

Tech Support