Spiral cable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1570977
1570978
1570979
1571516
1571517
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cross section (based on core number) (part 1 + 2) Manufacturer part # No. of leads (part 1)
(x)
Outside diameter
(mm)
Spiral length (min.)
(mm)
Spiral lenght (max.)
(mm)
Type (manufacturer type)

4.45 €

1 Available 3 Days 2 x 0.12 mm²63097223170500630972

5.01 €

1 Available 3 Days 4 x 0.12 mm²63097343.50188500630973

7.88 €

1 Available 3 Days 8 x 0.12 mm²63097584.50218640630975

6.28 €

1 Available 3 Days 6 x 0.12 mm²63097464204600630974

9.99 €

1 Available 3 Days 10 x 0.12 mm²630976105300900630976

Loading...

  1. 1

Basic information

Cable features PUR coating Colour Black Core layout 15 x 0.1 mm
Cross section (each core) (part 1)(mm²) 0.12 Halogen-free No Insulation material Polyurethane
Max. temperature range (fixed installation)(°C) +85 Max. temperature range (flexible installation)(°C) +85 Min. temperature range (fixed installation)(°C) -20
Min. temperature range (flexible installation)(°C) -20 Product type Spiral cable RoHS-compliant Yes

Tech Support