Ferrule【100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1091259
1091261
1091263
1091264
1091268
1091270
1091271
1091272
1091274
1091278
1091280
1091281
1091282
1091285
1091286
1091287
1091290
1091292
1091293
1091294
1091297
1091298
1091299
1091300
1572420
1572424
1572425
1572426
1572427
1572428
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG max. Colour Country colour code Cross-section x Length Cross section (per pin/core)
(mm²)
Cross section (based on core number)
(mm²)
Insulation type Insulation material Manufacturer part # Product size (length)
(mm)
Sleeve length
(mm)
Type (manufacturer type)

2.37 €

100 Pieces Per Package

1 pack Available 3 Days 20Metal-1 x 0.75 mm² x 6 mm0.751 x 0.75Not insulated-109125966EN 075-06

1.44 €

100 Pieces Per Package

1 pack 3 Days 18Metal-1 x 1 mm² x 6 mm11 x 1Not insulated-109126166EN 10-06

2.05 €

100 Pieces Per Package

1 pack Available 3 Days 16Metal-1 x 1.50 mm² x 7 mm1.501 x 1.50Not insulated-109126377EN 15-07

4.45 €

100 Pieces Per Package

1 pack Available 3 Days 8Metal-1 x 10 mm² x 12 mm101 x 10Not insulated-10912641212EN 100-12

4.13 €

100 Pieces Per Package

1 pack Available 3 Days 10Metal-1 x 6 mm² x 12 mm61 x 6Not insulated-10912681212EN60-12.

6.84 €

100 Pieces Per Package

1 pack Available 3 Days 6BlueDIN1 x 16 mm² x 12 mm161 x 16Partially insulatedPVC109127022.212E160-12 BL

2.57 €

100 Pieces Per Package

1 pack Available 3 Days 14BlueDIN1 x 2.50 mm² x 8 mm2.501 x 2.50Partially insulatedPVC109127115.28E 25-08 BL

4.45 €

100 Pieces Per Package

1 pack Available 3 Days 26BrownFR1 x 0.14 mm² x 6 mm0.141 x 0.14Partially insulatedPVC1091272106E 014-06 BN

6.71 €

100 Pieces Per Package

1 pack 3 Days 8IvoryDE1 x 10 mm² x 18 mm101 x 10Partially insulatedPVC109127427.518E 100-18 IW

3.61 €

100 Pieces Per Package

1 pack Available 3 Days 10YellowDIN1 x 6 mm² x 12 mm61 x 6Partially insulatedPVC10912782012E60-12 YL

2.89 €

100 Pieces Per Package

1 pack Available 3 Days 20GreyDIN1 x 0.75 mm² x 8 mm0.751 x 0.75Partially insulatedPVC109128014.68E 075-08 GY

2.05 €

100 Pieces Per Package

1 pack Available 3 Days 14GreyFR1 x 2.50 mm² x 8 mm2.501 x 2.50Partially insulatedPVC109128115.28E 25-08 GY

3.11 €

100 Pieces Per Package

1 pack Available 13 Days 12GreyDIN1 x 4 mm² x 9 mm41 x 4Partially insulatedPVC109128216.59E 40-09 GY

2.89 €

100 Pieces Per Package

1 pack Available 3 Days 20Light blueFR1 x 0.75 mm² x 8 mm0.751 x 0.75Partially insulatedPVC109128514.68E 075-08 LB

2.89 €

100 Pieces Per Package

1 pack Available 3 Days 22Light blue-1 x 0.30 mm² x 6 mm0.301 x 0.30Partially insulatedPVC109128610.56E 030-06 LB

3.11 €

100 Pieces Per Package

1 pack Available 3 Days 16BlackDIN1 x 1.50 mm² x 10 mm1.501 x 1.50Partially insulatedPA109128716.510NE 15-10 BK

3.40 €

100 Pieces Per Package

1 pack Available 3 Days 14Light blueDIN1 x 2.50 mm² x 12 mm2.501 x 2.50Partially insulatedPA10912901912NE25-12 LB

6.28 €

100 Pieces Per Package

1 pack Available 3 Days 10YellowDIN1 x 6 mm² x 12 mm61 x 6Partially insulatedPA109129220.512NE60-12 YL

2.05 €

100 Pieces Per Package

1 pack Available 3 Days 22OrangeDE1 x 0.50 mm² x 8 mm0.501 x 0.50Partially insulatedPVC1091293148E 050-08 OR

3.11 €

100 Pieces Per Package

1 pack Available 3 Days 12OrangeFR1 x 4 mm² x 9 mm41 x 4Partially insulatedPVC109129416.59E 40-09 OR

2.89 €

100 Pieces Per Package

1 pack Available 3 Days 10Red-1 x 6 mm² x 12 mm61 x 6Partially insulatedPVC10912972012E60-12 RD

6.84 €

100 Pieces Per Package

1 pack Available 3 Days 8RedDIN1 x 10 mm² x 18 mm101 x 10Partially insulatedPVC109129827.518E 100-18 RD

1.85 €

100 Pieces Per Package

1 pack Available 3 Days 16BlackDIN1 x 1.50 mm² x 8 mm1.501 x 1.50Partially insulatedPVC109129914.68E 15-08 10 piece BK

3.93 €

100 Pieces Per Package

1 pack Available 3 Days 10BlackDE1 x 6 mm² x 12 mm61 x 6Partially insulatedPVC10913002012E 60-12 BK

1.85 €

100 Pieces Per Package

1 pack Available 3 Days 14Metal-1 x 2.50 mm² x 8 mm2.501 x 2.50Not insulated-109126688EN 25-08

4.13 €

100 Pieces Per Package

1 pack Available 3 Days 10GreenFR1 x 6 mm² x 12 mm61 x 6Partially insulatedPVC10912842012E60-12 GN

7.35 €

100 Pieces Per Package

1 pack Available 3 Days 8RedDIN1 x 10 mm² x 12 mm101 x 10Partially insulatedPA10912882112NE 100-12 RD

5.75 €

100 Pieces Per Package

1 pack Available 3 Days 12GreyDIN1 x 4 mm² x 10 mm41 x 4Partially insulatedPA10912911710NE 40-10 GY

2.05 €

100 Pieces Per Package

1 pack 3 Days 16RedDE1 x 1.50 mm² x 8 mm1.501 x 1.50Partially insulatedPVC109129614.68E 15-08 10 piece RD

2.37 €

100 Pieces Per Package

1 pack Available 3 Days 22WhiteFR1 x 0.50 mm² x 8 mm0.501 x 0.50Partially insulatedPVC1091303148E 050-08 WT

Loading...

  1. 1

Basic information

Contact material Copper silver plated No. of leads 1 Product type Ferrule
RoHS-compliant Yes

Tech Support