D-SUB hybrid 180 ° Solder bucket

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3007W2PCM99A10X
3007W2SCM99A10X
3009W4PCM99A10X
3009W4SCM99A10X
3017W2PCM99A10X
321WA4PCM99A10X
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector type Layout (d-sub pins) Manufacturer part # Type Type (manufacturer type) Type (misc.)

4.45 €

1 Available 6 Days Plug. vertical mount2 high current/coaxial pins|5 signal pins3007W2PCM99A10X3007W2PCM99A10X7W27 signal-/2 special contacts

5.23 €

1 Available 3 Days Socket. vertical vertical2 high current/coaxial pins|5 signal pins3007W2SCM99A10X3007W2SCM99A10X7W27 Signal-/2 special contacts

4.71 €

1 Available 9 Days Plug. vertical mount4 high current/coaxial pins|5 signal pins3009W4PCM99A10X3009W4PCM99A10X9W45 Signal-/4 Special contacts

5.75 €

1 Available 3 Days Socket. vertical vertical4 high current/coaxial pins|5 signal pins3009W4SCM99A10X3009W4SCM99A10X9W45 Signal-/4 special contacts

7.88 €

1 Available 3 Days Plug. vertical mount2 high current/coaxial pins|15 signal pins3017W2PCM99A10X3017W2PCM99A10X7W215 Signal-/ 2 Special contacts

8.93 €

1 Available 3 Days Plug. vertical mount4 high current/coaxial pins|17 signal pins321WA4PCM99A10X321WA4PCM99A10X21WA417 Signal-/4 special contacts

Loading...

  1. 1

Basic information

Connection (components) Solder bucket Connection angle(°) 180 Connection -
Connector features + clearance hole Material (details) Zinc-plated steel Product type D-SUB hybrid
Temperature range(°C) -55 - +125

Tech Support