D-SUB hybrid 180 ° Soldering

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3003W3PXX99A10X
3003W3SXX99A10X
3005W5PXX99A10X
3005W5SXX99A10X
3008W8PXX99A10X
3008W8SXX99A10X
302W2CPXX99A10X
302W2CSXX99A10X
303W3CPXX99A10X
303W3CSXX99A10X
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection Connector type Layout (d-sub pins) Manufacturer part # Type Type (manufacturer type) Type (misc.)

2.37 €

1 Available 3 Days -Plug. vertical mount3 high current/coaxial pins3003W3PXX99A10X3003W3PXX99A10X3003W3PXX99A10X3 Special contacts

2.57 €

1 Available 3 Days -Socket. vertical vertical3 high current/coaxial pins3003W3SXX99A10X3003W3SXX99A10X3003W3SXX99A10X3 Special contacts

2.89 €

1 Available 3 Days -Plug. vertical mount5 high current/coaxial pins3005W5PXX99A10X3005W5PXX99A10X3005W5PXX99A10X5 Special contacts

2.89 €

1 Available 3 Days -Socket. vertical vertical5 high current/coaxial pins3005W5SXX99A10X3005W5SXX99A10X3005W5SXX99A10X5 special contacts

3.61 €

1 Available 3 Days -Plug. vertical mount8 signal pins3008W8PXX99A10X3008W8PXX99A10X3008W8PXX99A10X8 Special contacts

3.93 €

1 Available 3 Days -Socket. vertical vertical8 signal pins3008W8SXX99A10X3008W8SXX99A10X3008W8SXX99A10X8 Special contacts

2.37 €

1 Available 3 Days -Plug. vertical mount2 high current/coaxial pins302W2CPXX99A10X-302W2CPXX99A10X-

2.37 €

1 Available 3 Days -Socket. vertical vertical2 high current/coaxial pins302W2CSXX99A10X-302W2CSXX99A10X-

2.37 €

1 Available 3 Days -Plug. vertical mount3 high current/coaxial pins303W3CPXX99A10X-303W3CPXX99A10X-

2.37 €

1 Available 3 Days -Socket. vertical vertical3 high current/coaxial pins303W3CSXX99A10X-303W3CSXX99A10X-

Loading...

  1. 1

Basic information

Connection (components) Soldering Connection angle(°) 180 Connector features + clearance hole
Material (details) Zinc-plated steel Mating cycles (actuations) 50 No. of rows 1
Product type D-SUB hybrid Temperature range(°C) -55 - +125

Tech Support