SMD relay

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TQ2SA5
TQ2SA12
TX2SA5J
TX2SA12 SMD
TX2SA24J
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension height
(mm)
Dimension width
(mm)
Ambient temperature
(°C)
Breaking capacity
(mV/DC)
Coil nominal voltage
(V DC)
Coil rating
(mW)
Contact material Contact type Dielectric strength
(V)
Durability Fall time
(ms)
Max. pick-up voltage
(V DC)
Min. pick-up voltage
(V DC)
Nominal voltage (details)
(V)
Operating voltage
(V DC)
Power consumption
(mW)
Product size (length)
(mm)
Resistance (coil)
(Ω)
Response time
(ms)
Switching current (IS max.)
(A)
Switching capacity
(VA)
Switching voltage (max.)
(V AC)
Switching voltage (max.)
(V DC)
Switching capacity (max.)
(W)
Type Type (manufacturer type) Type (misc.)

4.13 €

1 Available 3 Days 514-40 - +85
Min 10µA/10
5140AgNi+Au2 change-overs|2 CO. DPDT(Contact/coil) 2500 V · (opened contacts) 15001 x 108-7.53.7557.51409178-2-30 W/62.5-220|12560|62.5TQ2SA5TQ2SA5monostabile

4.13 €

1 Available 3 Days 514-40 - +85
Min 10µA/10
12140AgNi+Au2 change-overs|2 CO. DPDT(Contact/coil) 2500 V · (opened contacts) 15001 x 108-189121814091028-2-30 W/62.5-220|12560|62.5TQ2SA12TQ2SA12monostabile

4.13 €

1 Available 3 Days 8.29.4--5-Ag + Au2 change-overs-10 8 switching cycles4-----151784--220-60-TX2SA-5V-

4.13 €

1 Available 3 Days 8.47.4--12140Ag + Au2 change-overs---1891218140151028----22060TX2SA12 (SMD)TX2SA12 SMDmonostable

4.45 €

1 Available 3 Days 8.29.4--24-Ag + Au2 change-overs-10 8 switching cycles4-----1541144--220-60-TX2SA-24V-

Loading...

  1. 1

Basic information

Connection (components) SMD Control mode monostable. 1 coil Max. temperature(°C) +85
Min. temperature(°C) -40 Product type SMD relay Switching current (max.)(A) 2

Tech Support