PhotoMOS Relay

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
APV1121S
AQV112KL
AQV252G
AQW210EH
AQW212EH
AQY210EH
AQY210ST
AQY212GH
AQY410EH
AQZ202
AQZ202D
AQZ204
AQZ204D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension height
(mm)
Dimension width
(mm)
Ambient temperature
(°C)
Connection (components) Contact type Enclosure type (semiconductors) Insulation voltage
(kV)
Insulation voltage
(V)
Max. permanent current Max. permanent current
(mA)
Nominal current (details)
(mA)
Number of pins Output (Amperage)
(nA)
Power dissipation
(mW)
Product size (length)
(mm)
R(on) (max.)
(Ω)
Switching current Switching current (max.)
(A)
Switching current (IS max.)
(A)
Switching current
(A)
Switching current (IS max.)
(A/DC)
Switching current
(mA)
Switching current (max.)
(mA)
Switching current (IS max.)
(mA)
Switching voltage (max.)
(V DC)
Temperature range
(°C)
Type Type (manufacturer type)

2.89 €

1 Available 3 Days ---SMD-SOP 4-2500-(LED) 5-4(8.7 V) 14-------------40 - +85APV1121SAPV1121S

7.88 €

1 Available 3 Days ---Print1 maker|1 closureDIP 6-----6-550-20.5 A/DC0.5--0.5---60|60-40 - +85AQV112KLAQV112KL

8.40 €

1 Available 3 Days ---Print1 maker|1 closureDIP 6-----6-550-0.12-2.5(DC/AC) 2.5(DC/AC) 2.5----60|60-40 - +85AQV252GAQV252G

7.88 €

1 Available 3 Days ---Print2 makers|2 ClosersDIP 85--120-8-850-25-----120120-350|350-40 - +85AQW210EHAQW210EH

7.88 €

1 Available 3 Days ---Print2 makers|2 ClosersDIP 85--500-8-850-2.5-----500500-60|60-40 - +80AQW212EHAQW212EH

2.89 €

1 Available 3 Days ---Print1 maker|1 CloserDIP 4--0.13 A (at 5 mA LED current. 3 V LED reverse voltage. 1.0 A peak current)--4-550-25-----130130130350|350-40 - +80AQY210EHAQY210EH

2.57 €

1 Available 30 Days 2.14.3-SMD1 maker|1 closureSOP 41.5-0.1 A (at 5 mA LED-Operating current. 5 V LED reverse voltage)--4-3504.425------120120350|350-40 - +80AQY210STAQY210ST

6.84 €

1 Available 3 Days ---Print1 maker|1 closureDIP 4-----4-550-0.7-----11001100110060|60-40 - +85AQY212GHAQY212GH

5.75 €

1 Available 3 Days ---Print1 breaker|1 normally closed contactDIP 4--0.12 A (at 5 mA LED current. 3 V LED reverse voltage. 0.3 A peak current)--4-550-25-----130130130350|350-40 - +80AQY410EHAQY410EH

11.61 €

1 Available 3 Days 12.53.5-40 - +85Print1 maker|1 CloserSIL 4-2500-3000(LED) 5 - 104|4--210.18-----30003000-60|60--AQZ202

15.87 €

1 Available 3 Days 12.53.5-40 - +85Print1 maker|1 CloserSIL 4-2500--(LED) 5 - 104|4--210.18------2700-60|60--AQZ202D

11.61 €

1 Available 3 Days 12.53.5-40 - +85Print1 maker|1 CloserSIL 4-2500-500(LED) 5 - 104|4--213.2-----500500-400|400--AQZ204

15.87 €

1 Available 3 Days 12.53.5-40 - +85Print1 maker|1 CloserSIL 4-2500--(LED) 5 - 104|4--213.2------450-400|400--AQZ204D

Loading...

  1. 1

Basic information

Max. temperature(°C) +85 Min. temperature(°C) -40 Product type PhotoMOS relay

Tech Support