Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0401000/D |
0401001/D |
0401002/D |
0401020/D |
0401056/D |
0401058/D |
0401070/D |
0401071/D |
0401076/D |
0401077/D |
0401078/D |
0401255/D |
0401256/D |
0401269/D |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable category | Cable diameter (mm) | Case material | Connection (components) | Connection | Connector type | Front panel thickness (mm) | Impedance (integer) (Ω) | Insulation material | Manufacturer part # | Material (details) | Max. frequency (GHz) | Mounting type | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.40 € | 1 | Available | 3 Days | RG 58 C/U | 3.2 | Brass nickel plated | Crimp | Crimp connection | Plug. straight | - | 50 | Delrin | 0401000/D | - | 4 | - | 0401000/D | |
3.40 € | 1 | Available | 3 Days | RG 59 B/U | 4.1 | Brass nickel plated | Crimp | Crimp connection | Plug. straight | - | 75 | Delrin | 0401001/D | - | - | - | 0401001/D | |
3.61 € | 1 | Available | 3 Days | RG 6 | 5 | Brass nickel plated | Crimp | Crimp connection | Plug. straight | - | 75 | Delrin | 0401002/D | - | 4 | - | 0401002/D | |
3.93 € | 1 | Available | 3 Days | RG 58 C/U | 5.5 | Brass nickel plated | Soldering | Crimp connection | Plug. straight | - | 50 | Delrin | 0401020/D | - | 4 | - | 0401020/D | |
4.71 € | 1 | Available | 3 Days | RG 58 C/U | 3.2 | Brass nickel plated | Crimp | - | Socket. straight | - | 50 | Delrin | 0401056/D | - | - | - | 0401056/D | |
4.71 € | 1 | Available | 3 Days | RG 6 | 5 | Brass nickel plated | Crimp | - | Socket. straight | - | 75 | Delrin | 0401058/D | - | - | - | 0401058/D | |
6.84 € | 1 | Available | 98 Days | RG 6 | 6.5 | - | Crimp | - | Socket. vertical vertical | 4 | 75 | Delrin | 0401070/D | Brass. nickel plated | 4 | Centre | 0401070/D | |
7.35 € | 1 | Available | 3 Days | RG 174 U | 4.2 | - | Crimp | - | Socket. vertical vertical | 4 | 50 | Delrin | 0401071/D | Brass. nickel plated | 4 | Centre | 0401071/D | |
5.01 € | 1 | Available | 3 Days | RG 58 C/U | 5.5 | Brass nickel plated | Soldering | - | Socket. straight | - | 50 | Delrin | 0401076/D | - | - | - | 0401076/D | |
5.01 € | 1 | Available | 3 Days | RG 59 B/U | 6.5 | Brass nickel plated | Soldering | - | Socket. straight | - | 75 | Delrin | 0401077/D | - | - | - | 0401077/D | |
5.23 € | 1 | Available | 3 Days | RG 6 | 7 | Brass nickel plated | Soldering | - | Socket. straight | - | 50 | Delrin | 0401078/D | - | - | - | 0401078/D | |
5.01 € | 1 | Available | 3 Days | RG 179 U|RG 187 U | 2.65 | Brass nickel plated | Crimp | Crimp connection | Plug. straight | - | 50 | Delrin | 0401255/D | - | - | - | 0401255/D | |
5.01 € | 1 | Available | 3 Days | RG 58 | 5 | Brass nickel plated | Crimp | Crimp connection | Plug. straight | - | 50 | Delrin | 0401256/D | - | - | - | 0401256/D | |
5.75 € | 1 | Available | 3 Days | RG 178 U|RG 196 U | 2.80 | Brass nickel plated | Crimp | Crimp connection | Socket. straight | - | 50 | PTFE | 0401269/D | - | - | - | 0401269/D |
Loading...
Product type | BNC connector | RoHS-compliant | Yes | Seal type | Bayonet |
---|
Configure
Basic Attributes
Cable category
Cable diameter(mm)
Case material
Connection (components)
Connection
Connector type
Front panel thickness(mm)
Impedance (integer)(Ω)
Insulation material
Manufacturer part #
Material (details)
Max. frequency(GHz)
Mounting type
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes