UHF connector

UHF connector
  • Volume Discount

Product Details:

Manufacturer part number: 0406024/D

Brand: BKL ELECTRONIC

Price: 5.23

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0406024/D

Part Number
0406024/D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.23 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Compatible with (details) PL-plug. Connection (components) Soldering Connection Solder
Connector type Socket. vertical vertical Fitting type (details) Centre fastening Frequency range(MHz) 200
Front panel thickness(mm) 2.5 Impedance (integer)(Ω) 50 Insulation material Delrin. PTFE. DAP
Manufacturer part # 0406024/D Material (details) Nickel-plated brass Product type UHF connector
RoHS-compliant Yes Temperature range(°C) 200° C Test voltage(V) 2000
Type (manufacturer type) 0406024/D Type (misc.) Mounted socket with centre fastening

This page is UHF connector, part number 0406024/D.
You can find the detail information about specifications and dimensions on part number 0406024/D.

Tech Support