Bullet Connector【1-100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1572193
1572194
1583024
1583025
1583183
1583184
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG max. AWG (min.) Colour Cross-section range Cross section (max.)
(mm²)
Industrial goods Manufacturer part # Min. cross section
(mm²)
Pin diameter
(mm)
Support sleeve Temperature range
(°C)
Type (manufacturer type)

7.88 €

100 Pieces Per Package

1 pack Available 3 Days 1622Red0.50 - 1 mm²1-7384340.54No+70MPD 1.25-156

7.88 €

100 Pieces Per Package

1 pack Available 3 Days 1416Blue1.50 - 2.50 mm²2.5-7384601.54No+70MPD 2-156

0.12 €

1 Available 3 Days 1622Red0.50 - 1.50 mm²1.5No15830240.54Yes+751583024

0.17 €

1 Available 3 Days 1416Blue1.50 - 2.50 mm²2.5No15830251.55Yes+751583025

0.13 €

1 Available 3 Days 1416Blue1.50 - 2.50 mm²2.5No15831831.54Yes+751583183

0.24 €

1 Available 3 Days 1012Yellow4 - 6 mm²6No158318445Yes+751583184

Loading...

  1. 1

Basic information

Contact material Copper silver plated Insulation type Partially insulated Insulation material PVC
Product type Bullet connector RoHS-compliant Yes

Tech Support