Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0404006/D |
0404008/D |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable category | Cable diameter (mm) | Manufacturer part # | Type | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|
7.88 € | 1 | Available | 3 Days | RG 58|RG 9/U | 5 | 0404006/D | - | 0404006/D | |
7.88 € | 1 | Available | 3 Days | RG 8|RG 213 | 10.30 | 0404008/D | UG-21/U | 0404008/D |
Loading...
Connection (components) | Soldering | Connection | Soldering | Connector type | Plug. straight |
---|---|---|---|---|---|
Frequency range(GHz) | up to 4 | Front panel thickness(mm) | 3.5 | Impedance (integer)(Ω) | 50 |
Material (details) | Brass nickel plated | Max. frequency(GHz) | 4 | Peak voltage(V) | Max 1000 |
Product type | N connector | RoHS-compliant | Yes | Temperature range(°C) | -55 to 150 |
Test voltage(V) | 2500 | Type (misc.) | Straight plug |