Butt joint【1-100 Pieces Per Package】 (3716P)

Butt joint 3716P
  • Volume Discount

Product Details:

Manufacturer part number: 3716P

Brand: TRU COMPONENTS

Price: 7.35

Delivery time: 3 Days


Technical Data:

AWG max.: 14

AWG (min.): 16

Colour: Blue

Connector features: -

Contact material: Cathode copper. tin plated


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3716P

Part Number
3716P
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG max. AWG (min.) Colour Connector features Contact material Cross-section range Cross section (max.)
(mm²)
Inside diameter
(mm)
Insulation material Manufacturer part # Min. cross section
(mm²)
Product size (length)
(mm)
Shrink temperature
(°C)
Type (manufacturer type)

7.35 €

100 Pieces Per Package

1 pack Available 3 Days 1416Blue-Cathode copper. tin plated1.50 - 2.50 mm²2.52.3PA3716P1.517-3716P

Loading...

  1. 1

Basic information

Insulation type Insulated Product type Butt joint RoHS-compliant Yes

This page is Butt joint, part number 3716P.
You can find the detail information about specifications and dimensions on part number 3716P.

Variation of this product

Part Number
1583021
1583022
1583023
1583180
745456
745485
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
AWG max. AWG (min.) Colour Connector features Contact material Cross-section range Cross section (max.)
(mm²)
Inside diameter
(mm)
Insulation material Manufacturer part # Min. cross section
(mm²)
Product size (length)
(mm)
Shrink temperature
(°C)
Type (manufacturer type)

0.15 €

1 Available 3 Days 1416Blue-Copper silver plated1.50 - 2.50 mm²2.5-PVC15830211.526-1583021

0.24 €

1 Available 3 Days 1012Yellow-Copper silver plated4 - 6 mm²6-PVC1583022426-1583022

0.53 €

1 Available 3 Days 1416Blue+ heatshrinkCopper silver plated1.50 - 2.50 mm²2.5--15830231.5371501583023

0.12 €

1 Available 3 Days 1622Red-Copper silver plated0.50 - 1.50 mm²1.5-PVC15831800.526-1583180

7.35 €

100 Pieces Per Package

1 pack Available 3 Days 2216Red-Brass tin plated0.50 - 1.50 mm²1.54.3PVC7454560.525-BV1.25

7.35 €

50 Pieces Per Package

1 pack Available 3 Days 1210Yellow-Brass tin plated4 - 6 mm²66.7PVC745485425-BV5.5

Tech Support