Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1564073 |
733792 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | AWG | Colour | Manufacturer part # | Max. cross section (inflexible) (mm²) | Max. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | Min. cross section (flexible) (mm²) | Product size (length) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.53 € | 5 Pieces Per Package | 1 pack | Available | 3 Days | 18-14 | Blue | 733768 | 2.5 | 2.5 | 1 | 1 | 31 | 733768 | |
1.53 € | 5 Pieces Per Package | 1 pack | Available | 3 Days | 22 - 18 | Red | 733792 | 0.75 | 0.75 | 0.5 | 0.5 | 20 | 733792 |
Loading...
Connection (components) | Cut & Clip | Number of pins | 2 | Product type | Quick-Connect clip |
---|---|---|---|---|---|
RoHS-compliant | Yes |
Configure
Basic Attributes
AWG
Colour
Manufacturer part #
Max. cross section (inflexible)(mm²)
Max. cross section (flexible)(mm²)
Min. cross section (inflexible)(mm²)
Min. cross section (flexible)(mm²)
Product size (length)(mm)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes