D-SUB Housing【1-100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1579044
1579056
1579057
1579064
1579065
1579066
1579067
1579075
1579076
1579080
1579085
1586428
1586429
1586430
1586431
1586435
1586436
1586438
1586439
1586440
1586441
1586443
1586444
TC-2523008
TC-2523011
TC-2523012
TC-2523019
TC-2523020
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable diameter
(mm)
Cable outlets Case material Colour Connection angle
(°)
Connector features Industrial goods Manufacturer part # Number of pins Type (manufacturer type)

4.45 €

1 Available 3 Days -------1579044501579044

2.37 €

1 Available 3 Days -------1579056151579056

2.87 €

1 Available 3 Days -------1579057151579057

0.69 €

1 3 Days -------157906491579064

0.95 €

1 Available 3 Days -------1579065151579065

6.28 €

1 Available 3 Days 111MetalSilver-Enclosure|+ 4-40 knurl head screw-157906691579066

7.29 €

1 Available 3 Days 111MetalSilver-Enclosure|+ 4-40 knurl head screw-1579067251579067

1.84 €

1 Available 3 Days -------1579075151579075

2.56 €

1 Available 3 Days -------1579076371579076

2.37 €

1 Available 3 Days -------1579080251579080

0.85 €

1 Available 55 Days --PlasticGrey---1579085251579085

1.33 €

1 Available 3 Days -------158642825TC-A-FT 25-203

3.40 €

1 Available 3 Days ----45--15864299TC-AMET-09 RS-45-203

3.40 €

1 Available 3 Days ----45--158643015TC-AMET-15 RS-45-203

3.40 €

1 Available 3 Days ----180--158643115TC-AMET 15 RS-203

3.11 €

1 Available 3 Days -------15864359TC-AGP 09 G-METALL-203

4.45 €

1 Available 3 Days -------158643615TC-AGP 15 G-METALL-203

1.33 €

1 Available 3 Days -------15864389TC-A-FT 09-203

1.33 €

1 Available 3 Days -------158643915TC-A-FT 15-203

1.53 €

1 Available 3 Days -------158644037TC-A-FT 37-203

3.40 €

1 Available 3 Days ----45--158644125TC-AMET-25 RS-45-203

3.11 €

1 Available 25 Days ----180--15864439TC-AMET-09 RS-203

3.40 €

1 Available 3 Days ----180--158644425TC-AMET-25 RS-203

294.05 €

100 Pieces Per Package

1 pack Available 26 Days -1Plastic. metallisedSilver180Enclosure|+ short 4-40 slot drive screws|+ strain relief clipYesTC-252300850TC-252 3008

65.03 €

100 Pieces Per Package

1 pack Available 26 Days -1PlasticGrey180Enclosure|+ 4-40 knurl head screw|+ strain relief clipYesTC-25230119TC-252 3011

71.55 €

100 Pieces Per Package

1 pack Available Quote -1PlasticGrey180Enclosure|+ 4-40 knurl head screw|+ strain relief clipYesTC-252301225TC-2523012

106.75 €

50 Pieces Per Package

1 pack Available Quote -1Plastic. metallisedSilver180Enclosure|+ 4-40 knurl head screw|+ strain relief clipYesTC-252301925TC-252 3019

431.79 €

100 Pieces Per Package

1 pack Available 26 Days -1MetalSilver-Enclosure|+ 4-40 knurl head screwYesTC-25230209TC-252 3020

Loading...

  1. 1

Basic information

Product type D-SUB housing RoHS-compliant Yes

Tech Support