Pin terminal【1-100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1583027
1583028
1583188
739335
739361
739441
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG max. AWG (min.) Colour Crimp area (max.)
(mm²)
Cross-section range Cross section (max.)
(mm²)
Industrial goods Manufacturer part # Min. cross section
(mm²)
Pin diameter
(mm)
Pin length
(mm)
Support sleeve Temperature range
(°C)
Type (manufacturer type)

0.17 €

1 Available 3 Days 1622Red1.500.50 - 1.50 mm²1.5No15830270.5--Yes+751583027

0.32 €

1 Available 3 Days 1012Yellow64 - 6 mm²6No15830284--Yes+751583028

0.19 €

1 Available 3 Days 1416Blue2.501.50 - 2.50 mm²2.5No15831881.5--Yes+751583188

7.88 €

100 Pieces Per Package

1 pack Available 3 Days 1416Blue2.501.50 - 2.50 mm²2.5-7393351.51.913No+70PTV 2-13

7.88 €

100 Pieces Per Package

1 pack Available 3 Days 1416Blue2.501.50 - 2.50 mm²2.5-7393611.51.918No+70PTV 2-18

8.40 €

50 Pieces Per Package

1 pack Available 3 Days 1012Yellow64 - 6 mm²6-73944142.817.5No+70PTV 5.5-18

Loading...

  1. 1

Basic information

Contact material Copper silver plated Insulation type Partially insulated Insulation material PVC
Product type Pin terminal RoHS-compliant Yes

Tech Support