6.35 mm audio jack

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1101058
1101059
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Audio channels Manufacturer part # Number of pins Type (manufacturer type) Type (misc.)

7.35 €

1 Available 3 Days Stereo11010583|3/stereo1101058Stereo

3.47 €

1 3 Days Mono11010592|2/mono1101059Mono

Loading...

  1. 1

Basic information

Bend relief (Yes/No) Yes Cable diameter(mm) 6 Colour Black
Connection (components) Open end cable Connection - Connector type Plug. right angle
Contact material Nickel plated Outside diameter(mm) 6.35 Product size (length)(m) 1.8
Product size (Ø)(mm) 6 Product type 6.35 mm audio jack RoHS-compliant Yes

Tech Support