2.5 mm audio jack

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1101047
1101049
1101049/G
1101051
1101053/G
1101253
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Audio channels Cable diameter
(mm)
Colour Connection Connector type(s) (cable) Connector type Contact material Manufacturer part # Number of pins Type Type (manufacturer type) Type (misc.)

3.93 €

1 Available 3 Days Mono2.5BlackStranded wirestraightPlug. straightNickel plated11010472|2 / monoStraight1101047Nickel

3.61 €

1 Available 3 Days Mono2.5BlackStranded wireangledPlug. right angleNickel plated11010492|2 / mono-1101049Nickel

3.93 €

1 Available 3 Days Mono2.5BlackStranded wire-Plug. right angleGold plated1101049/G2|2/mono-1101049/GGold plated

3.53 €

1 3 Days Stereo4.1BlackStranded wirestraightPlug. straightNickel plated11010513|3 / Stereo-1101051Nickel

3.05 €

1 3 Days Stereo4.1BlackStranded wire-Plug. right angleGold plated1101053/G3|3/stereo-1101053/GGold plated

2.79 €

1 3 Days Stereo4.1White--Plug. right angleGold plated11012533-1101253-

Loading...

  1. 1

Basic information

Bend relief (Yes/No) Yes Connection (components) Open end cable Outside diameter(mm) 2.5
Product size (length)(m) 1.8 Product type 2.5 mm audio jack RoHS-compliant Yes

Tech Support