Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
LPV2S10 |
LPV2S26 |
LPV25S6 |
LPV25S8 |
LPV25S10 |
LPV25S14 |
LPV25S16 |
LPV25S20 |
LPV25S26 |
LPV25S40 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Contact resistance (mΩ) | Contact spacing (mm) | Manufacturer part # | Nominal current (A) | Nominal voltage (V AC) | Number of pins | Pins per row | Temperature range (°C) | Total number of pins | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.80 € | 1 | Available | 3 Days | 15 | 2 | LPV2S10 | 1.5 | 500 | 10 | 5 | - | 10 | LPV 2S10 | |
0.61 € | 1 | 3 Days | 15 | 2 | LPV2S26 | 1.5 | 500 | 26 | 13 | - | 26 | LPV2 S26 | ||
0.71 € | 1 | Available | 3 Days | 20 | 2.54 | LPV25S6 | 3 | - | 6 | 3 | - | 6 | LPV 25 S6 | |
0.73 € | 1 | Available | 4 Days | 20 | 2.54 | LPV25S8 | 3 | - | 8 | 4 | Pin length | 8 | LPV 25 S8 | |
0.56 € | 1 | Available | 3 Days | 20 | 2.54 | LPV25S10 | 3 | - | 10 | 5 | Pin length | 10 | LPV 25 S10 | |
0.60 € | 1 | Available | 3 Days | 20 | 2.54 | LPV25S14 | 3 | - | 14 | 7 | Pin length | 14 | LPV 25 S 14 | |
0.67 € | 1 | Available | 3 Days | 20 | 2.54 | LPV25S16 | 3 | - | 16 | 8 | Pin length | 16 | LPV 25 S16 | |
0.73 € | 1 | Available | 3 Days | 20 | 2.54 | LPV25S20 | 3 | - | 20 | 10 | Pin length | 20 | LPV 25 S20 | |
0.81 € | 1 | Available | 3 Days | 20 | 2.54 | LPV25S26 | 3 | - | 26 | 13 | Pin length | 26 | LPV 25 S26 | |
1.33 € | 1 | Available | 3 Days | 20 | 2.54 | LPV25S40 | 3 | - | 40 | 20 | Pin length | 40 | LPV 25 S40 |
Loading...
Case material | PBT | Colour | Black | Connection (components) | Solder pins |
---|---|---|---|---|---|
Connector orientation | Perpendicular (to the PCB) | Connector features | + ribbon cable outlet | Connector type | PCB connector |
Contact material | Copper alloy | Contact surface | Gold plated | Industrial goods | No |
No. of rows | 2 | Product type | Edge connector (receptacle) | RoHS-compliant | Yes |
Configure
Basic Attributes
Contact resistance(mΩ)
Contact spacing(mm)
Manufacturer part #
Nominal current(A)
Nominal voltage(V AC)
Number of pins
Pins per row
Temperature range(°C)
Total number of pins
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes