Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
10120000 |
10120001 |
10120002 |
10122000 |
10122002 |
10122004 |
10122006 |
10122010 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection (components) | Connector features | Contact material | Contact surface | Manufacturer part # | Number of pins | Temperature range (°C) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.53 € | 1 | Available | 3 Days | Solder bucket | + clearance hole | Brass | Gold plated | 10120000 | 9 | -55 - +105 | 1012 0000 | |
1.85 € | 1 | Available | 3 Days | Solder bucket | + clearance hole | Brass | Gold plated | 10120001 | 15 | -55 - +105 | 1012 0001 | |
2.05 € | 1 | Available | 3 Days | Solder bucket | + clearance hole | Brass | Gold plated | 10120002 | 25 | -55 - +105 | 1012 0002 | |
8.93 € | 1 | Available | 3 Days | Soldering | + 4-40 knurl head screw|+ strain relief clip | - | - | 10122000 | 9 | - | 10122000 | |
9.99 € | 1 | Available | 64 Days | Soldering | + 4-40 knurl head screw|+ strain relief clip | - | - | 10122002 | 15 | - | 10122002 | |
11.61 € | 1 | Available | 3 Days | Soldering | + 4-40 knurl head screw|+ strain relief clip | - | - | 10122004 | 25 | - | 10122004 | |
9.99 € | 1 | Available | 10 Days | Soldering | + 4-40 knurl head screw|+ strain relief clip | - | - | 10122006 | 9 | - | 10122006 | |
12.67 € | 1 | Available | 3 Days | Soldering | + 4-40 knurl head screw|+ strain relief clip | - | - | 10122010 | 25 | - | 10122010 |
Loading...
Connection angle(°) | 180 | Connector type | Plug. straight | No. of rows | 2 |
---|---|---|---|---|---|
Product type | D-SUB plug | RoHS-compliant | Yes |
Configure
Basic Attributes
Connection (components)
Connector features
Contact material
Contact surface
Manufacturer part #
Number of pins
Temperature range(°C)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes