Actuator For Solenoid (VF KEYF28)

Actuator For Solenoid VF KEYF28
  • Volume Discount

Product Details:

Manufacturer part number: VF KEYF28

Brand: PIZZATO ELETTRICA

Price: 19.16

Delivery time: 3 Days


Technical Data:

Compatible with (details): Solenoid FG

Operation type: Lever (straight)

Switch features: universal

Type (manufacturer type): VF KEYF28

Type (misc.): Universal actuator


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VF KEYF28

Part Number
VF KEYF28
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible with (details) Operation type Switch features Type (manufacturer type) Type (misc.)

19.16 €

1 Available 3 Days Solenoid FGLever (straight)universalVF KEYF28Universal actuator

Loading...

  1. 1

Basic information

Max. temperature(°C) +80 Min. temperature(°C) -25 Product type Extra actuator
RoHS-compliant Yes Temperature range(°C) -25 - +80

This page is Actuator For Solenoid, part number VF KEYF28.
You can find the detail information about specifications and dimensions on part number VF KEYF28.

Variation of this product

Part Number
VF KEYF21
VF KEYF22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Compatible with (details) Operation type Switch features Type (manufacturer type) Type (misc.)

7.88 €

1 Available 3 Days Safety locks FGLever (angled)-VF KEYF21Angled Actuator

12.67 €

1 Available 3 Days Solenoid FGLever (straight)-VF KEYF22Straight actuator with rubber ring

Tech Support