Kill switch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1303041

Part Number
1303041
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.28 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Button color Red Connection (components) External contact Functions (switches) latch
Lighting type None Print motif None Product type Kill switch
Recess diameter(mm) 22 RoHS-compliant Yes Type (manufacturer type) LAS0-K-TSA
Unlocking mechanism Turn

This page is Kill switch, part number 1303041.
You can find the detail information about specifications and dimensions on part number 1303041.

Tech Support