Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
132J20049X |
132J30019X |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable type | Case material | Connection (components) | Connection | Contact material | Contact type | Impedance (Ω) | Manufacturer part # | Type | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.88 € | 1 | Available | 3 Days | - | Gold on nickel | Soldering|Crimp | - | Gold on nickel | Coaxial contact pin | 50 | 132J20049X | - | 132J20049X | Pin | |
5.75 € | 1 | Available | 3 Days | 179 B/U 187 A/U (B=7.3) | - | Crimp|Soldering | - | Gold plated | Coaxial socket contact | 75 | 132J30019X | 132J30019X | 132J30019X | Socket |
Loading...
Mating cycles (actuations) | 500 | Product type | Coaxial connector (receptacle) |
---|