Foot switch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2410.0301
2410.0401
2410.0501
2420.0101
2420.0102
2420.0501
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Casing/button colour Connection Contact type IP rating Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Switching current (inductive)
(A)
Switching current (max.)
(A)
Switching current
(A)
Switching capacity
(V)
Switch position Thread size Type Type (manufacturer type) Type (misc.)

34.28 €

1 Available 3 Days BlackClamps & clips1 maker-45.5100.51962.566 (2.5)-1 x Off/(On)M202410.03012410.03011 x Off/On

34.28 €

1 Available 16 Days BlackClamps & clips1 change-over-45.5100.51962.566 (2.5)6 A/2501 x On/(On)M3-2410.04011 x on/(on)

36.43 €

1 Available 3 Days Black-1 maker|1 breaker-45.5100.51962.566 (2.5)-1 x Off/(On)M3-2410.0501-

53.11 €

1 Available 3 Days Black-1 makerIP67-98.6149414--1 x Off/(On)M3-2420.0101-

62.87 €

1 Available 3 Days White-1 makerIP67-98.6149414--1 x Off/(On)M3-2420.0102-

67.20 €

1 Available 3 Days Black-2 makersIP65-98.6149414--2 x Off/(On)M3-2420.0501-

Loading...

  1. 1

Basic information

Connection (components) Screws Functions (switches) momentary Material Polyamide
Operation type 1-pedal Product type Foot switch Switching voltage(V AC) 250

Tech Support