Spiral tube【1-50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1570259
1593154
1593155
1593156
1593157
1593158
1593159
1593160
1593161
1593162
1593163
1593164
1593165
1593166
1593167
1593169
1593180
1593181
1593182
1593183
1593184
1593185
1593186
1593187
1593188
1593189
1593190
1593191
1593192
1593193
1593194
1593195
1593196
1593197
1593200
1593201
1593202
1593205
1593206
1593207
1593210
1593211
1593212
1593708
1593711
1593713
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bundle diameter (min.)
(mm)
Bundle Ø (max.)
(mm)
Bundle Ø range Cable trunking features Colour Manufacturer part # Material Type (manufacturer type)

5.75 €

5 Pieces Per Package

1 pack Available 3 Days 2252 up to 25 mmReusableYellow548445Polyethylene (PE)WB -0203

0.51 €

1 Available 3 Days 1.50101.50 up to 10 mmHalogen-freeColourless1593154Polyethylene (PE)TC-KSP3203

0.53 €

1 Available 3 Days 1.50101.50 up to 10 mmHalogen-freeBlack1593155Polyethylene (PE)TC-KSPR3BK203

0.39 €

1 Available 3 Days 2.50152.50 up to 15 mmHalogen-freeColourless1593156Polyethylene (PE)TC-KSP6203

0.55 €

1 Available Quote 2.50152.50 up to 15 mmHalogen-freeBlack1593157Polyethylene (PE)TC-KSPR6BK203

0.81 €

1 Available 3 Days 6306 up to 30 mmHalogen-freeColourless1593158Polyethylene (PE)TC-KSP8203

0.73 €

1 Available 3 Days 6306 up to 30 mmHalogen-freeBlack1593159Polyethylene (PE)TC-KSPR8BK203

1.00 €

1 Available 3 Days 7.50307.50 up to 30 mmHalogen-freeColourless1593160Polyethylene (PE)TC-KSP10203

0.89 €

1 Available 3 Days 7.50307.50 up to 30 mmHalogen-freeBlack1593161Polyethylene (PE)TC-KSPR10BK203

0.95 €

1 Available 3 Days 9329 up to 32 mmHalogen-freeColourless1593162Polyethylene (PE)TC-KSP12203

1.01 €

1 Available 3 Days 9329 up to 32 mmHalogen-freeBlack1593163Polyethylene (PE)TC-KSPR12BK203

0.97 €

1 Available 3 Days 123512 up to 35 mmHalogen-freeColourless1593164Polyethylene (PE)TC-KSP15203

1.33 €

1 Available 3 Days 123512 up to 35 mmHalogen-freeBlack1593165Polyethylene (PE)TC-KSPR15BK203

1.33 €

1 Available 3 Days 155015 up to 50 mmHalogen-freeColourless1593166Polyethylene (PE)TC-KSP19203

1.53 €

1 Available 3 Days 155015 up to 50 mmHalogen-freeBlack1593167Polyethylene (PE)TC-KSPR19BK203

1.52 €

1 Available 3 Days 2010020 up to 100 mmHalogen-freeBlack1593169Polyethylene (PE)TC-KSPR24BK203

12.67 €

5 Pieces Per Package

1 pack Available 3 Days -1515 mm (max)Halogen-freeBlack1593180PolypropyleneTC-MX-KLT15BK203

13.75 €

5 Pieces Per Package

1 pack Available 3 Days -2020 mm (max)Halogen-freeBlack1593181PolypropyleneTC-MX-KLT20BK203

14.81 €

5 Pieces Per Package

1 pack Available 3 Days -2525 mm (max)Halogen-freeBlack1593182PolypropyleneTC-MX-KLT25BK203

30.00 €

5 Pieces Per Package

1 pack Available 72 Days -3232 mm (max)Halogen-freeBlack1593183PolypropyleneTC-MX-KLT32BK203

10.56 €

5 Pieces Per Package

1 pack Available 3 Days -1010 mm (max)Halogen-freeGrey1593184PolypropyleneTC-MX-KLT8GY203

11.61 €

5 Pieces Per Package

1 pack Available 3 Days -1515 mm (max)Halogen-freeGrey1593185PolypropyleneTC-MX-KLT15GY203

14.81 €

5 Pieces Per Package

1 pack Available 3 Days -2020 mm (max)Halogen-freeGrey1593186PolypropyleneTC-MX-KLT20GY203

15.87 €

5 Pieces Per Package

1 pack Available 3 Days -2525 mm (max)Halogen-freeGrey1593187PolypropyleneTC-MX-KLT25GY203

22.35 €

5 Pieces Per Package

1 pack 3 Days -3232 mm (max)Halogen-freeGrey1593188PolypropyleneTC-MX-KLT32GY203

10.56 €

5 Pieces Per Package

1 pack Available 3 Days -1010 mm (max)Halogen-freeWhite1593189PolypropyleneTC-MX-KLT8WE203

13.75 €

5 Pieces Per Package

1 pack Available 3 Days -1515 mm (max)Halogen-freeWhite1593190PolypropyleneTC-MX-KLT15WE203

14.81 €

5 Pieces Per Package

1 pack Available 3 Days -2020 mm (max)Halogen-freeWhite1593191PolypropyleneTC-MX-KLT20WE203

16.93 €

5 Pieces Per Package

1 pack Available 3 Days -2525 mm (max)Halogen-freeWhite1593192PolypropyleneTC-MX-KLT25WE203

32.15 €

5 Pieces Per Package

1 pack Available 3 Days -3232 mm (max)Halogen-freeWhite1593193PolypropyleneTC-MX-KLT32WE203

14.81 €

5 Pieces Per Package

1 pack Available 3 Days -2020 mm (max)Halogen-freeSilver1593194PolypropyleneTC-MX-KLT20SL203

1.53 €

1 Available 3 Days -88 mm (max)Halogen-freeBlack1593195PolypropyleneTC-KL8BKZ-100M203

1.53 €

1 Available 3 Days -1515 mm (max)Halogen-freeBlack1593196PolypropyleneTC-KL15BKZ-50M203

2.05 €

1 Available 3 Days -2020 mm (max)Halogen-freeBlack1593197PolypropyleneTC-KL20BKZ-30M203

0.95 €

1 3 Days -88 mm (max)Halogen-freeGrey1593200PolypropyleneTC-KL8GYZ-100M203

2.05 €

1 Available 3 Days -1515 mm (max)Halogen-freeGrey1593201PolypropyleneTC-KL15GYZ-50M203

2.23 €

1 3 Days -2020 mm (max)Halogen-freeGrey1593202PolypropyleneTC-KL20GYZ-30M203

0.96 €

1 3 Days -88 mm (max)Halogen-freeWhite1593205PolypropyleneTC-KL8WEZ-100M203

1.53 €

1 Available 3 Days -1515 mm (max)Halogen-freeWhite1593206PolypropyleneTC-KL15WEZ-50M203

2.05 €

1 Available 3 Days -2020 mm (max)Halogen-freeWhite1593207PolypropyleneTC-KL20WEZ-30M203

1.11 €

1 3 Days -88 mm (max)Halogen-freeSilver1593210PolypropyleneTC-KL8SLZ-100M203

2.05 €

1 Available 3 Days -1515 mm (max)Halogen-freeSilver1593211PolypropyleneTC-KL15SLZ-50M203

2.05 €

1 Available 3 Days -2020 mm (max)Halogen-freeSilver1593212PolypropyleneTC-KL20SLZ-30M203

58.53 €

50 Pieces Per Package

1 pack Available 3 Days -1515 mm (max)Halogen-freeBlack1593708PolypropyleneTC-KL15BKZ-50M203

84.96 €

15 Pieces Per Package

1 pack Available 3 Days -3232 mm (max)Halogen-free|ReusableBlack1593711PolypropyleneTC-KL32SLZ-15M203

82.77 €

15 Pieces Per Package

1 pack Available 3 Days -3232 mm (max)Halogen-free|ReusableGrey1593713PolypropyleneTC-KL32GYZ-15M203

Loading...

  1. 1

Basic information

Product type Spiral tube RoHS-compliant Yes

Tech Support