Conduit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1593170
1593172
1593173
1593174
1593175
1593176
1593177
1593433
1593434
1593436
1593437
1593438
1593439
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Conduit features Inside diameter
(mm)
Manufacturer part # Material Outside diameter
(mm)
Type (manufacturer type)

0.64 €

1 Available 3 Days Blackretrofittable|longitudinal slit7.401593170Polypropylene10.20TC-CRR07P203

1.33 €

1 Available 3 Days Blackretrofittable|longitudinal slit151593172Polypropylene19.50TC-CRR15P203

1.33 €

1 Available 3 Days Blackretrofittable|longitudinal slit19.301593173Polypropylene23.80TC-CRR19P203

2.05 €

1 Available 3 Days Blackretrofittable|longitudinal slit24.301593174Polypropylene32TC-CRR24P203

2.37 €

1 Available 3 Days Blackretrofittable|longitudinal slit281593175Polypropylene34TC-CRR28P203

3.61 €

1 Available 3 Days Blackretrofittable|longitudinal slit34.901593176Polypropylene42TC-CRR35P203

4.45 €

1 Available 3 Days Blackretrofittable|longitudinal slit47.501593177Polypropylene54.50TC-CRR48P203

0.71 €

1 Available 3 Days Grey-7.401593433Polyethylene (PE)10.20TC-BGR10P203

0.75 €

1 Available 3 Days Grey-10.701593434Polyethylene (PE)16TC-BGR16P203

1.33 €

1 Available 3 Days Grey-21.201593436Polyethylene (PE)25.80TC-BGR26P203

2.05 €

1 Available 3 Days Grey-24.301593437Polyethylene (PE)32TC-BGR32P203

2.89 €

1 Available 3 Days Grey-31.201593438Polyethylene (PE)40TC-BGR40P203

3.11 €

1 Available 53 Days Grey-401593439Polyethylene (PE)48TC-BGR48P203

Loading...

  1. 1

Basic information

Product type Conduit RoHS-compliant Yes

Tech Support