Cable bundle clip

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1593222
1593223
1593224
1593225
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bundle Ø (max.)
(mm)
Bundle Ø range Colour Manufacturer part # Product size (height)
(mm)
Product size (width)
(mm)
Type (manufacturer type)

11.61 €

1 Available 3 Days 2020 mm (max)Black159322214.420.4TC-FDR20BK203

11.61 €

1 Available 3 Days 2020 mm (max)White159322314.420.4TC-FDR20WE203

14.81 €

1 Available 3 Days 2929 mm (max)Black159322424.929TC-FDR30BK203

9.63 €

1 Available 3 Days 2929 mm (max)White159322524.929TC-FDR30WE203

Loading...

  1. 1

Basic information

Cable trunking features Flexible|Halogen-free|Screw-fixable|Reusable Material Polyamide 6.6 Product size (length)(mm) 500
Product type Cable bundle clip RoHS-compliant Yes

Tech Support