Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ST9LK/V |
ST9PV |
ST9SK/FGOZ |
ST9SK/FOZ |
ST9WB/9G |
ST15HD |
ST15HDP |
ST15HDW |
ST15LK/V |
ST15PV |
ST15SK/FOZ |
ST25LK/V |
ST25PV |
ST25SK/FGOZ |
ST25SK/FOZ |
ST25WB/7G |
ST26HD |
ST37LK/V |
ST37SK/FOZ |
ST44HD |
ST50LK/V |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Case material | Connection (components) | Connection angle (°) | Connector orientation | Connector features | Connector type | Contact material | Contact resistance (mΩ) | Insulation resistance (MΩ) | Manufacturer part # | Nominal current (details) (A) | No. of rows | Number of pins | Packaging type (components) | Temperature range (°C) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.44 € | 1 | Available | 3 Days | - | Solder bucket | 180 | - | + clearance hole|+ dimples | Pin strip. straight | Brass | - | - | ST9LK/V | - | 2 | 9 | - | -40 °C Up to +70 | ST 9 LK/V | |
0.55 € | 1 | Available | 3 Days | - | Solder pins | 180 | - | + clearance hole|+ dimples | Pin strip. straight | Brass | - | - | ST9PV | - | 2 | 9 | - | -40 - +70 | ST9 PV | |
2.89 € | 1 | Available | 3 Days | - | Cut & Clip | 90 | - | - | Pin strip. straight | Brass | - | - | ST9SK/FGOZ | - | 2 | 9 | - | -55°C to + 105 | ST 9 SK/FGOZ | |
2.57 € | 1 | Available | 3 Days | - | Cut & Clip | 90 | - | - | Pin strip. straight | Brass | - | - | ST9SK/FOZ | - | 2 | 9 | - | -55 °C Up to +85 | ST 9 SK/FOZ | |
0.97 € | 1 | Available | 3 Days | PBT | Solder pins | 90 | Parallel (to the PCB) | + snap hook|+ 4-40 knurl head screw | Pin strip. right angle | Copper alloy | 20 | 1000 | ST9WB/9G | 1.5 | 2 | 9 | Tray | -40 - +105 | ST 9 WB/9G | |
0.48 € | 1 | Available | 3 Days | - | Solder bucket | 180 | - | + clearance hole|+ dimples | Pin strip. straight | Brass | - | - | ST15HD | - | 3 | 15 | - | -40 - +70 | ST 15 HD | |
1.01 € | 1 | Available | 3 Days | - | Solder pins | 180 | - | + clearance hole|+ dimples | Pin strip. straight | Brass | - | - | ST15HDP | - | 3 | 15 | - | -55 - +105 | ST 15 hdp | |
1.33 € | 1 | Available | 3 Days | - | Solder pins | - | - | + sleeve|+ 4-40 knurl head screw | Pin strip. right angle | Copper alloy | - | - | ST15HDW | - | 3 | 15 | - | -55 - +105 | ST 15 hdw | |
0.63 € | 1 | Available | 3 Days | - | Solder bucket | 180 | - | + clearance hole|+ dimples | Pin strip. straight | Brass | - | - | ST15LK/V | - | 2 | 15 | - | -40 °C Up to +70 | ST 15LK/V | |
0.77 € | 1 | Available | 3 Days | - | Solder pins | 180 | - | + clearance hole|+ dimples | Pin strip. straight | Brass | - | - | ST15PV | - | 2 | 15 | - | -40 - +70 | ST 15 PV | |
2.57 € | 1 | Available | 3 Days | - | Cut & Clip | 90 | - | - | Pin strip. straight | Brass | - | - | ST15SK/FOZ | - | 2 | 15 | - | -55 °C Up to +85 | ST 15 SK/FOZ | |
0.87 € | 1 | Available | 3 Days | - | Solder bucket | 180 | - | + clearance hole|+ dimples | Pin strip. straight | Brass | - | - | ST25LK/V | - | 2 | 25 | - | -40 °C Up to +70 | ST 25LK/V | |
1.33 € | 1 | Available | 3 Days | - | Solder pins | 180 | - | + clearance hole|+ dimples | Pin strip. straight | Brass | - | - | ST25PV | - | 2 | 25 | - | -40 - +70 | ST25 PV | |
3.40 € | 1 | Available | 3 Days | - | Cut & Clip | 90 | - | - | Pin strip. straight | Brass | - | - | ST25SK/FGOZ | - | 2 | 25 | - | -55°C to + 105 | 25SK/FGOZ | |
2.89 € | 1 | Available | 3 Days | - | Cut & Clip | 90 | - | - | Pin strip. straight | Brass | - | - | ST25SK/FOZ | - | 2 | 25 | - | -55 °C Up to +85 | 25SK/FOZ | |
1.33 € | 1 | Available | 3 Days | PBT | Solder pins | 90 | Parallel (to the PCB) | + 4-40 internal thread|+ snap hook|+ dimples | Pin strip. right angle | Copper alloy | 20 | 1000 | ST25WB/7G | 1.5 | 2 | 25 | Tray | -40 - +105 | ST25 WB/7G | |
1.53 € | 1 | Available | 3 Days | - | Solder bucket | 180 | - | + clearance hole|+ dimples | Pin strip. straight | Brass | - | - | ST26HD | - | 3 | 26 | - | -40 °C Up to +70 | ST26HD | |
1.53 € | 1 | Available | 3 Days | - | Solder bucket | 180 | - | + clearance hole|+ dimples | Pin strip. straight | Brass | - | - | ST37LK/V | - | 2 | 37 | - | -40 °C Up to +70 | ST 37 LK/V | |
5.01 € | 1 | Available | 3 Days | - | Cut & Clip | 90 | - | - | Pin strip. straight | Brass | - | - | ST37SK/FOZ | - | 2 | 37 | - | -55 °C Up to +85 | ST 37 SK/FOZ | |
1.85 € | 1 | Available | 3 Days | - | Solder bucket | 180 | - | + clearance hole|+ dimples | Pin strip. straight | Brass | - | - | ST44HD | - | 3 | 44 | - | -40 °C Up to +70 | ST44 HD | |
2.57 € | 1 | Available | Quote | - | Solder bucket | 180 | - | + clearance hole|+ dimples | Pin strip. straight | Brass | - | - | ST50LK/V | - | 3 | 50 | - | -40 °C Up to +70 | ST50 LK/V |
Loading...
Contact surface | Gold plated | Product type | D-SUB pin strip | RoHS-compliant | Yes |
---|
Configure
Basic Attributes
Case material
Connection (components)
Connection angle(°)
Connector orientation
Connector features
Connector type
Contact material
Contact resistance(mΩ)
Insulation resistance(MΩ)
Manufacturer part #
Nominal current (details)(A)
No. of rows
Number of pins
Packaging type (components)
Temperature range(°C)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes