D-SUB Housing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10120060
10120061
10120062
10120068
10120069
10120070
10120076
10120077
10120078
10120079
10120227
10120247
10120248
10120249
10120269
10120273
10120274
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable diameter
(mm)
Case material Colour Connection angle
(°)
Connector features Manufacturer part # Material (details) Number of pins Type (manufacturer type) Type (misc.)

0.95 €

1 Available 3 Days -PlasticGrey180Enclosure|+ 4-40 knurl head screw|+ strain relief clip10120060-910120060-

1.01 €

1 Available 3 Days -PlasticGrey180Enclosure|+ 4-40 knurl head screw|+ strain relief clip10120061-1510120061-

1.33 €

1 Available 3 Days -PlasticGrey180Enclosure|+ 4-40 knurl head screw|+ strain relief clip10120062-2510120062-

2.37 €

1 Available 3 Days -Plastic. metallisedSilver180Enclosure|+ 4-40 knurl head screw|+ strain relief clip10120068Polycarbonate9|910120068Long locking screws

2.57 €

1 Available 3 Days -Plastic. metallisedSilver180Enclosure|+ 4-40 knurl head screw|+ strain relief clip10120069Polycarbonate15|1510120069Long locking screws

2.37 €

1 Available 3 Days -Plastic. metallisedSilver180Enclosure|+ 4-40 knurl head screw|+ strain relief clip10120070Polycarbonate25|2510120070Long locking screws

2.05 €

1 Available 3 Days -Plastic. metallisedSilver180Enclosure|+ 4-40 knurl head screw|+ strain relief clip10120076Polycarbonate9|910120076Short locking screws

2.05 €

1 Available 3 Days -Plastic. metallisedSilver180Enclosure|+ 4-40 knurl head screw|+ strain relief clip10120077Polycarbonate15|1510120077Short lock screws

2.05 €

1 Available 3 Days -Plastic. metallisedSilver180Enclosure|+ 4-40 knurl head screw|+ strain relief clip10120078Polycarbonate25|2510120078Short locking screws

2.89 €

1 Available 3 Days -Plastic. metallisedSilver180Enclosure|+ 4-40 knurl head screw|+ strain relief clip10120079Polycarbonate37|3710120079Short lock screws

4.45 €

1 Available 3 Days -Plastic. metallisedSilver180Enclosure|+ short 4-40 slot drive screws|+ strain relief clip10120227Polycarbonate50|5010120227Short lock screws

2.89 €

1 Available 3 Days -Plastic. metallisedSilver180Enclosure|+ 4-40 knurl head screw|+ strain relief clip10120247-910120247-

3.11 €

1 Available 3 Days -Plastic. metallisedSilver180Enclosure|+ 4-40 knurl head screw|+ strain relief clip10120248-1510120248-

3.11 €

1 Available 54 Days -Plastic. metallisedSilver180Enclosure|+ 4-40 knurl head screw|+ strain relief clip10120249-2510120249-

6.28 €

1 Available 3 Days 11MetalSilver-Enclosure|+ 4-40 knurl head screw10120269-910120269-

7.35 €

1 Available 3 Days 11MetalSilver-Enclosure|+ 4-40 knurl head screw10120273-1510120273-

7.88 €

1 Available 3 Days 11MetalSilver-Enclosure|+ 4-40 knurl head screw10120274-2510120274-

Loading...

  1. 1

Basic information

Cable outlets 1 Product type D-SUB housing RoHS-compliant Yes

Tech Support