Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1570602
Colour | Clear | Halogen-free | No | Manufacturer part # | 393755 |
---|---|---|---|---|---|
Material | Polyolefin | Max. temperature(°C) | +135 | Min. temperature(°C) | -55 |
Nominal diameter (pre-shrinkage)(mm) | 25 | Nominal diameter (post-shrinkage)(mm) | 8 | Product type | Heatshrink w/o adhesive |
RoHS-compliant | Yes | Shrinkage | 3:1 | Shrink temperature(°C) | +100|+70 |
Type (manufacturer type) | 393755 |
This page is Heat-shrink tubing without adhesive, part number 1570602.
You can find the detail information about specifications and dimensions on part number 1570602.