PCB Relay

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FTR-B3 CA 4,​5V
FTR-B3 CA 12V
FTR-B3 CA 24V
FTR-B3SA012Z
FTR-B3SA4.5Z
FTR-B4CA012Z
FTR-B4CA4.5Z
FTR-B4GA012Z
FTR-F1 CD 012
FTR-F1 CD 024
FTR-K1AK012T
FTR-K1AK024T
FTR-K1CK005W
FTR-K1CK012W
FTR-K1CK024W
JS-05N-K
JS-12-MN-KT
JS-12N-K
JS-24-MN-KT
JV-05S-KT
JV-12S-KT
JV-24S-KT
NY-05W-K-IE
NY-12W-K-IE
NY-24W-K-IE
RY-05W-K
RY-12W-K
RY-24W-K
SY-05W-K
SY-12W-K
SY-24W-K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension height
(mm)
Dimension width
(mm)
Air/creeping distance Ambient temperature
(°C)
Coil nominal voltage
(V DC)
Coil rating
(mW)
Contact material Contact resistance
(mΩ)
Contact type Creepage distance (coil/clips)
(mm)
Durability Electrical lifespan Fall time
(ms)
Insulation resistance
(MΩ)
Max. pick-up voltage
(V DC)
Max. temperature
(°C)
Min. pick-up voltage
(V DC)
Min. temperature
(°C)
Nominal voltage (details) Nominal voltage (details)
(V)
Nominal voltage (details)
(V DC)
Power
(mW)
Product size (length)
(mm)
Resistance (coil)
(Ω)
Response time
(ms)
Shock resistance
(m/s²)
Switching current (max.)
(A)
Switching current (IS max.)
(A)
Switching current
(A)
Switching current
(mA)
Switching capacity
(VA)
Switching voltage (max.)
(V DC)
Switching voltage
(V DC)
Switching capacity
(W)
Switching capacity (max.)
(W)
Temperature range
(°C)
Test voltage
(V AC)
Type Type (manufacturer type) Vibration resistance Vibration resistance
(Hz)
Voltage range(s)
(V DC)
Weight
(g)

2.89 €

1 Available 3 Days 5.457.2--4.5-AgAu-2 change-overs-----10.58+853.38-40--4.5-10.6145--2-1--220|250--30|62.5--FTR-B3 CA 4.5VFTR-B3 CA 4.5V----

2.57 €

1 Available 3 Days 5.457.2--12-AgAu-2 change-overs-----28.2+859-40--12-10.61028--2-1--220|250--30|62.5--FTR-B3 CA 12VFTR-B3 CA 12V----

2.89 €

1 Available 3 Days 5.457.2--24-AgAu-2 change-overs-----56.4+8518-40--24-10.62504--2-1--220|250--30|62.5--FTR-B3 CA 24VFTR-B3 CA 24V----

2.37 €

1 Available 3 Days 5.27.2--12-AgNi+Au-2 makers-----28.2+859-40----10.61028--2----220|250--30|62.5---FTR-B3SA012Z----

2.05 €

1 Available 3 Days 5.27.2--4.5-AgNi+Au-2 makers-----10.58+853.38-40----10.6145--2----220|250--30|62.5---FTR-B3SA4.5Z----

2.05 €

1 Available 3 Days 95.7--12-AgNi+Au-2 change-overs-----28.2+859-40----10.61028--2----220|250--30|62.5---FTR-B4CA012Z----

2.37 €

1 Available 3 Days 95.7--4.5-AgNi+Au-2 change-overs-----10.58+853.38-40----10.6145--2----220|250--30|62.5---FTR-B4CA4.5Z----

2.37 €

1 Available 3 Days 9.75.7--12-AgNi+Au-2 change-overs-----28.2+859-40----10.61028--2----220|250--30|62.5---FTR-B4GA012Z----

2.57 €

1 Available 3 Days 16.512.8≥ 8 mm-12-Gold plated silver alloy(At 1 A/6 V/DC) new condition 1002 change-overs|2 CO. DPDT8--5(500 V/DC) ≥ 1000-+759-40--124002936015(11 ±1 ms) 10055-10125300|400
Min 5 V/DC /Max 300 V/DC/400
-120|1250-(1 min) 5000FTR-F1 CD 012FTR-F1 CD 012-(1.5 mm Double amplitude) 10 - 559 - 22.2-

2.57 €

1 Available 3 Days 16.516.5≥ 8 mm-24-Gold plated silver alloy(At 1 A/6 V/DC) new condition 1002 change-overs|2 CO. DPDT8--5(500 V/DC) ≥ 1000-+7518-40--2440029144015(11 ±1 ms) 10055
Max 5
-125300|400
Min 5 V/DC /Max 300 V/DC/400
-120|1250-(1 min) 5000Relay FTR-F1 CD 024FTR-F1 CD 024-(1.5 mm Double amplitude) 10 - 55--

2.57 €

1 Available 3 Days 15.712.7--12-AgSnO2-1 maker-20 x 106 switching cycles100 x 103 switching cycles--29.4+858.4-40----29360--16----300|440--384|4000---FTR-K1AK012T----

2.57 €

1 Available 3 Days 15.712.7--24-AgSnO2-1 maker-20 x 106 switching cycles100 x 103 switching cycles--58.8+8516.8-40----291440--16----300|440--384|4000---FTR-K1AK024T----

3.11 €

1 Available 3 Days 15.712.7--5-AgSnO2-1 change-over-20 x 1061 x 105--12.5+853.5-40--5-2962--16-16-(ohmic Load) Max 384 W / 4000 Ω300|440--384|4000--FTR-K1CK005WFTR-K1CK005W----

2.89 €

1 Available 3 Days 15.712.7--12-AgSnO2-1 change-over-20 x 1061 x 105--30+858.4-40--12-29360--16-16-(resistive load) Max 384 W / 4000 Ω300|440--384|4000--FTR-K1CK012WFTR-K1CK012W----

2.89 €

1 Available 3 Days 15.712.7--24-AgSnO2-1 change-over-20 x 1061 x 105--60+8516.8-40--24-291440--16-16-(Ohmic load) Max 384 W / 4000 Ω300|440--384|4000--FTR-K1CK024WFTR-K1CK024W----

2.37 €

1 Available 44 Days 12.510--5circuit resistance 220AgSnO2 + Au-1 change-over|1 CO. SPDT820 x 106 switching cycles50 x 10 3 cycles---+853.5-40--52202911210-10----150|400--192|2000--JS-05N-KJS-05N-K----

2.57 €

1 Available 3 Days 12.510--12-AgSnO2 + Au-1 maker-20 x 106 switching cycles50 x 10 3 cycles--28.3+858.5-40----29660--10----150|400--192|2000---JS-12-MN-KT----

2.37 €

1 Available 3 Days 12.510--12circuit resistance 220AgSnO2 + Au-1 change-over|1 CO. SPDT820 x 106 switching cycles50 x 10 3 cycles---+858.5-40--122202966010-10----150|400--192|2000-(1 min) 5000JS-12N-KJS-12N-K----

2.89 €

1 Available 3 Days 12.510--24-AgSnO2 + Au-1 maker-20 x 106 switching cycles50 x 10 3 cycles--56.6+8516.8-40----292350--10----150|400--192|2000---JS-24-MN-KT----

1.85 €

1 Available 3 Days 12.510--5-Silver alloy(at 1 A/6 V/DC) New condition 701 maker|1 NO. SPST-NO---4500 V/DC - 1000-+703.75-40--520017.51258(11 ±1 ms) 10055--1250150|250--150|1250-40 - +70(1 min) 5000JV-05S-KTJV-05S-KT-(1.65-mm double amplitude) 10 to 55-4.3

1.85 €

1 Available 3 Days 12.510--12-Silver alloy(at 1 A/6 V/DC) New condition 701 maker|1 NO. SPST-NO---4500 V/DC - 1000-+709-40--1220017.57208(11 ±1 ms) 10055--1250150|250--150|1250-40 - +70(1 min) 5000JV-12S-KTJV-12S-KT-(1.65-mm double amplitude) 10 to 55--

1.85 €

1 Available 3 Days 12.510--24-Silver alloy(at 1 A/6 V/DC) New condition 701 maker|1 NO. SPST-NO---4500 V/DC - 1000-+7018-40--2420017.528808(11 ±1 ms) 10055--1250150|250--150|1250-40 - +70(1 min) 5000JV-24S-KTJV-24S-KT-(1.65-mm double amplitude) 10 to 55--

3.40 €

1 Available 3 Days 17.55--40 - +905-AgSnO2(at 1 A/6 V) ≤ 301 maker|1 NO. SPST-NO---5(500 V/DC) > 5006.5+903.4-40-5--20.120810-55---125|250-750 VA/9090|750---NY-05W-K-IE----

3.11 €

1 Available 3 Days 17.55--40 - +9012-AgSnO2(at 1 A/6 V) ≤ 301 maker|1 NO. SPST-NO---5(500 V/DC) > 50015.6+908-4012 V---20.1120010-55---125|250-750 VA/9090|750---NY-12W-K-IE----

3.11 €

1 Available 3 Days 17.55--40 - +9024-AgSnO2(at 1 A/6 V) ≤ 301 maker|1 NO. SPST-NO---5(500 V/DC) > 50031.2+9016.1-4024 V---20.1480010-55---125|250-750 VA/9090|750---NY-24W-K-IE----

2.57 €

1 Available 3 Days 12.59.8--5-AgPd + Au-2 change-overs|2 CO. DPDT---3-11.8+903.6-30--5-20.21656(11 ±1 ms) 10011---60|120-60 VA/2424|60-30 - +90-RY-05W-KRY-05W-K10 - 55 Hz (1.5 mm amplitude peak-peak)---

2.37 €

1 Available 3 Days 12.59.8--12-AgPd + Au-2 change-overs|2 CO. DPDT---3-28.2+908.5-30--12-20.29606(11 ±1 ms) 10011---60|120-60 VA/2424|60-30 - +90-RY-12W-KRY-12W-K10 - 55 Hz (1.5 mm amplitude peak-peak)---

2.37 €

1 Available 3 Days 12.59.8--24-AgPd + Au-2 change-overs|2 CO. DPDT---3-49.2+9016.8-30--24-20.228806(11 ±1 ms) 10011---60|120-60 VA/2424|60-30 - +90-RY-24W-KRY-24W-K10 - 55 Hz (1.5 mm amplitude peak-peak)---

2.89 €

1 Available 3 Days 9.57.4--5150Ag + Au-1 change-over|1 CO. SPDT---2(500 V/DC) ≥ 1000-+803.5-30--515012.51675(11 ±1 ms) 30011--6060|120--24|60--SY-05W-KSY-05W-K-(1.5 mm Double amplitude) 10 - 55--

2.89 €

1 Available 3 Days 9.57.4--12150Ag + Au-1 change-over|1 CO. SPDT---2(500 V/DC) ≥ 1000-+808.4-30--1215012.59605(11 ±1 ms) 30011--6060|120--24|60--SY-12W-KSY-12W-K-(1.5 mm Double amplitude) 10 - 55--

2.89 €

1 Available 3 Days 9.57.4--24175Ag + Au-1 change-over|1 CO. SPDT---2(500 V/DC) ≥ 1000-+8016.8-30--2417512.532905(11 ±1 ms) 30011--6060|120--24|60--SY-24W-KSY-24W-K-(1.5 mm Double amplitude) 10 - 55--

Loading...

  1. 1

Basic information

Connection (components) Solder pins Control mode monostable. 1 coil Product type PCB relay
RoHS-compliant Yes

Tech Support