Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Assembly | Cable bridge features | Colour | For cable diameter (mm) | Manufacturer part # | Material | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Type (manufacturer type) | Use (Christmas decoration) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.80 € | 1 | 3 Days | Bottom | - | White | 7.8 - 14.8 | 1226934 | PVC | - | 50.8 | 1800 | 1226934 | Inside | ||
21.29 € | 1 | Available | 3 Days | Bottom | - | Grey | 7.8 - 14.8 | 540763 | PVC | - | 50.8 | 1800 | 540763 | Inside | |
16.93 € | 1 | Available | 3 Days | - | - | Grey | - | 1243959 | PVC | - | 49.5 | 1000 | 1243959 | - | |
21.29 € | 1 | Available | 3 Days | Bottom | - | Black | 7.8 - 14.8 | 1226935 | PVC | - | 50.8 | 1800 | 1226935 | Inside | |
25.55 € | 1 | Available | 3 Days | Bottom | - | Brown | 7.8 - 14.8 | 1226936 | PVC | - | 50.8 | 1800 | 1226936 | Inside | |
16.93 € | 1 | Available | 3 Days | - | - | Black | - | 1243963 | PVC | - | 49.5 | 1000 | 1243963 | - | |
15.87 € | 1 | Available | 3 Days | - | - | White | - | 1243961 | PVC | - | 49.5 | 1000 | 1243961 | - | |
15.87 € | 1 | Available | 3 Days | - | - | Silver | - | 1243968 | PVC | - | 49.5 | 1000 | 1243968 | - | |
13.75 € | 1 | Available | 3 Days | - | - | Grey | - | 1592913 | PVC | 7 | 29 | 1000 | TC-RDAR30AWM203 | - | |
13.75 € | 1 | Available | 3 Days | - | - | Brown | - | 1592914 | PVC | 7 | 29 | 1000 | TC-RDAR30ABNWM203 | - | |
14.81 € | 1 | Available | 3 Days | - | - | White | - | 1592915 | PVC | 7 | 29 | 1000 | TC-RDAR30AMWWM203 | - | |
14.81 € | 1 | Available | 3 Days | - | - | Grey | - | 1592916 | PVC | 11.50 | 38.50 | 1000 | TC-RDAR40AWM203 | - | |
13.75 € | 1 | Available | 3 Days | - | - | Brown | - | 1592917 | PVC | 11.50 | 38.50 | 1000 | TC-RDAR40ABNWM203 | - | |
14.81 € | 1 | Available | 3 Days | - | - | White | - | 1592918 | PVC | 11.50 | 38.50 | 1000 | TC-RDAR40AMWWM203 | - | |
19.16 € | 1 | Available | 3 Days | - | - | Grey | - | 1592919 | PVC | 12.30 | 50 | 1000 | TC-RDAR50AWM203 | - | |
19.16 € | 1 | Available | 3 Days | - | - | Brown | - | 1592920 | PVC | 12.30 | 50 | 1000 | TC-RDAR50ABNWM203 | - | |
20.23 € | 1 | Available | 3 Days | - | - | Colourless | - | 1592921 | PVC | 12.30 | 50 | 1000 | TC-RDAR50AMWWM203 | - | |
23.41 € | 1 | Available | 3 Days | - | - | Grey | - | 1592922 | PVC | 13.80 | 60 | 1000 | TC-RDAR60AWM203 | - | |
20.23 € | 1 | Available | 3 Days | - | - | Colourless | - | 1592923 | PVC | 13.80 | 60 | 1000 | TC-RDAR60AMWWM203 | - | |
25.55 € | 1 | Available | 3 Days | - | - | Brown | - | 1592924 | PVC | 17 | 70 | 1000 | TC-RDAR70ABNWM203 | - | |
26.77 € | 1 | Available | 3 Days | - | - | Grey | - | 1592925 | PVC | 21 | 87.50 | 1000 | TC-RDAR90AWM203 | - | |
30.00 € | 1 | Available | 3 Days | - | - | Grey | - | 1592926 | PVC | 30 | 118.50 | 1000 | TC-RDAR120AWM203 | - | |
32.15 € | 1 | Available | 3 Days | - | - | Brown | - | 1592927 | PVC | 30 | 118.50 | 1000 | TC-RDAR120ABNWM203 | - | |
17.99 € | 1 | Available | 3 Days | - | - | White | - | 1592928 | - | 23.20 | 101.60 | 1830 | TC-SRD75MW203 | - | |
19.16 € | 1 | Available | 3 Days | Bottom | Halogen-free | Brown | 29 x 15 mm | 1592929 | PVC | 23.20 | 101.60 | 1830 | TC-SRD75BN203 | Inside | |
20.23 € | 1 | Available | 3 Days | - | - | Brown | - | 1593128 | PVC | 13.80 | 60 | 1000 | TC-RDAR60ABNWM203 | - | |
27.85 € | 1 | Available | 3 Days | - | - | Grey | - | 1593129 | PVC | 17 | 70 | 1000 | TC-RDAR70AWM203 | - | |
28.93 € | 1 | Available | 3 Days | - | - | Brown | - | 1593130 | PVC | 21 | 87.50 | 1000 | TC-RDAR90ABNWM203 | - | |
30.00 € | 1 | Available | 3 Days | - | - | Colourless | - | 1593131 | PVC | 21 | 87.50 | 1000 | TC-RDAR90AMWWM203 | - | |
34.28 € | 1 | Available | 3 Days | - | - | Colourless | - | 1593132 | - | 30 | 118.50 | 1000 | TC-RDAR120AMWWM203 | - | |
19.16 € | 1 | Available | 3 Days | Bottom | Halogen-free | Black | 29 x 15 mm | 1593133 | PVC | 23.20 | 101.60 | 1830 | TC-SRD75BK203 | Inside | |
25.55 € | 1 | Available | 3 Days | - | - | Black | - | 1593135 | - | 23.20 | 101.60 | 1830 | TC-SRD100BK203 | - | |
19.16 € | 1 | Available | 3 Days | - | - | Brown | - | 1593137 | - | 23.20 | 101.60 | 1830 | TC-SRD100BN203 | - |
Loading...
No. of channels | 1 | Product type | Cable bridge | RoHS-compliant | Yes |
---|
Configure
Basic Attributes
Assembly
Cable bridge features
Colour
For cable diameter(mm)
Manufacturer part #
Material
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Type (manufacturer type)
Use (Christmas decoration)
Optional Attributes