Badge Mounting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1593120

Part Number
1593120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.24 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Cable marker features with cap Colour Ecru Halogen-free Yes
Material Polyethylene (PE) Mounting type Cable tie Product size (width)(mm) 11.5
Product size (length)(mm) 32.6 Product type Badge RoHS-compliant Yes
Type (manufacturer type) TC-MC1203 Writing area 30 x 9.50 mm Writing area width(mm) 9.50
Writing area length(mm) 30

This page is Badge Mounting, part number 1593120.
You can find the detail information about specifications and dimensions on part number 1593120.

Tech Support