Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1571995 |
1571996 |
1571997 |
1571998 |
1571999 |
1572000 |
1572001 |
735504 |
735517 |
735518 |
735529 |
735543 |
735569 |
735570 |
735596 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Compatible with connectors | Cross section (max.) (mm²) | Manufacturer part # | Material (details) | Min. cross section (mm²) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|
0.11 € | 1 | Available | 3 Days | Blue | 6.3 mm blade terminal | - | 735530 | Soft PVC | - | 01016-6. 3-01 | |
0.09 € | 1 | Available | 3 Days | Black | 6.3 mm blade terminal | - | 735544 | Soft PVC | - | 01016-6.3-02 | |
0.11 € | 1 | Available | 3 Days | Yellow | 4.8 mm blade terminal receptacle | 2.50 | 2765 | PE | 1.50 | 2765 | |
0.08 € | 1 | Available | 3 Days | Red | 4.8 mm blade terminal | - | 735556 | Soft PVC | - | 01016-4. 8-06 | |
0.07 € | 1 | Available | 3 Days | Transparent | 2.8 mm blade termnial | - | 735569 | Soft PVC | - | 01016-2.8 | |
0.11 € | 1 | Available | 3 Days | Transparent | 2.8 mm blade termnial | - | 735555 | PA 6.6 | - | 01017-4.8 | |
0.09 € | 1 | Available | 3 Days | Red | 6.3 mm blade terminal | - | 735622 | Soft PVC | - | 01016-6. 3-06 | |
0.08 € | 1 | 3 Days | Blue | 2.8 mm blade termnial | - | 735504 | Soft PVC | - | 01016-2. 8-01 | ||
0.16 € | 1 | Available | 3 Days | Transparent | 6.3 mm blade terminal | - | 735517 | PA 6.6 | - | 01017-6.3 | |
0.08 € | 1 | Available | 3 Days | Transparent | 4.8 mm blade terminal | - | 735518 | Soft PVC | - | 01016-4.8 | |
0.11 € | 1 | Available | 3 Days | Transparent | 6.3 mm blade terminal | - | 735529 | Soft PVC | - | 01016-6.3 | |
0.08 € | 1 | Available | 3 Days | Blue | 4.8 mm blade terminal | - | 735543 | Soft PVC | - | 01016-4. 8-01 | |
0.08 € | 1 | Available | 3 Days | Transparent | 2.8 mm blade termnial | - | 735569 | Soft PVC | - | 01016-2.8 | |
0.08 € | 1 | Available | 3 Days | Black | 4.8 mm blade terminal | - | 735570 | Soft PVC | - | 01016-4. 8-02 | |
0.08 € | 1 | 3 Days | Red | 2.8 mm blade termnial | - | 735596 | Soft PVC | - | 01016-2. 8-06 |
Loading...
Product type | Insulation sleeve | RoHS-compliant | Yes |
---|
Configure
Basic Attributes
Colour
Compatible with connectors
Cross section (max.)(mm²)
Manufacturer part #
Material (details)
Min. cross section(mm²)
Type (manufacturer type)
Optional Attributes