Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TC-6649296 |
TC-6649300 |
TC-6649304 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Audio channels | Connector type | Manufacturer part # | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|
1.85 € | 1 | Available | 3 Days | Mono | Plug. right angle | TC-6649296 | 93038c441 | |
1.85 € | 1 | Available | 3 Days | Stereo | Plug. straight | TC-6649300 | 93038c442 | |
2.05 € | 1 | Available | 3 Days | Stereo | Plug. right angle | TC-6649304 | 93038c443 |
Loading...
Cable length(m) | 1.20 | Colour | Black | Connector / Output type B | Cable. open-ended |
---|---|---|---|---|---|
Connector/ Input type A | Jack plug 3.5 mm | Product type | 3.5 mm audio jack | RoHS-compliant | Yes |
Configure
Basic Attributes
Audio channels
Connector type
Manufacturer part #
Type (manufacturer type)
Optional Attributes