Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1572281 |
1582555 |
TC-2501041 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Connector / Output type B | Connector/ Input type A | Connector type | Manufacturer part # | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|
5.75 € | 1 | Available | 3 Days | Black | RCA socket (phono)|Screws | RCA plug (phono) | Adapter. straight | 1572281 | 1572281 | |
1.85 € | 1 | Available | 3 Days | - | F plug | RCA socket (phono) | Adapter. straight | 1582555 | 1582555 | |
4.67 € | 1 | Available | 3 Days | Black | RCA socket (phono) | RCA socket (phono) | Adapter. built-in | TC-2501041 | TC-2501041 |
Loading...
Product type | RCA adapter | RoHS-compliant | Yes |
---|
Configure
Basic Attributes
Colour
Connector / Output type B
Connector/ Input type A
Connector type
Manufacturer part #
Type (manufacturer type)
Optional Attributes