6.35 mm audio jack【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TC-2517024

Part Number
TC-2517024
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

98.04 €

50 Pieces Per Package

1 pack Available Quote

Loading...

  1. 1

Basic information

Audio channels Mono Colour Silver Connector / Output type B Soldering
Connector/ Input type A Jack socket 6.3 mm Contact material Nickel plated Manufacturer part # TC-2517024
Product type 6.35 mm audio jack RoHS-compliant Yes Type (manufacturer type) TC-251 7024

This page is 6.35 mm audio jack, part number TC-2517024.
You can find the detail information about specifications and dimensions on part number TC-2517024.

Tech Support