Wall-mount Enclosure

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1455ZT1601
1455ZT1601BK
1455ZT2201
1455ZT2201BK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Manufacturer part # Product size (length)
(mm)
Type (manufacturer type)

31.75 €

1 Available 13 Days Ecru1455ZT16011881455ZT1601

35.37 €

1 Available 13 Days Black1455ZT1601BK1881455ZT1601BK

37.19 €

1 Available 13 Days Ecru1455ZT22012481455ZT2201

39.47 €

1 Available 11 Days Black1455ZT2201BK2481455ZT2201BK

Loading...

  1. 1

Basic information

Dimension width W(mm) 88.9 Dimension vertical H(mm) 56 Material Aluminium
Product type Wall-mount enclosure RoHS-compliant Yes

Tech Support