Die-cast Enclosure【1-10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1596B101
1596B101-10
1596B102
1596B102-10
1596B103
1596B103-10
1596B104
1596B104-10
1596B105
1596B105-5
1596B106
1596B107
1596B107-10
1596B108
1596B108-10
1596B109
1596B109-10
1596B110
1596B110-10
1596B111
1596B111-10
1596B112
1596B112-10
1596B113
1596B113-10
1596B114
1596B114-5
1596B115
1596B115-5
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Product size (length)
(mm)
Type (manufacturer type)

1.69 €

1 Available 11 Days 2015251596B101

8.57 €

10 Pieces Per Package

1 pack Available 3 Days 2015251596B101-10

1.69 €

1 Available 11 Days 2015301596B102

7.45 €

10 Pieces Per Package

1 pack Available 3 Days 2015301596B102-10

1.99 €

1 Available 11 Days 3520401596B103

10.44 €

10 Pieces Per Package

1 pack Available 5 Days 3520401596B103-10

1.95 €

1 Available 11 Days 4030501596B104

10.05 €

10 Pieces Per Package

1 pack Available 3 Days 4030501596B104-10

3.47 €

1 Available 11 Days 5035751596B105

9.95 €

5 Pieces Per Package

1 pack Available 11 Days 5035751596B105-5

3.43 €

1 Available 11 Days 60251001596B106

1.95 €

1 Available 11 Days 4020401596B107

12.61 €

10 Pieces Per Package

1 pack Available 3 Days 4020401596B107-10

2.21 €

1 Available 11 Days 5030501596B108

14.49 €

10 Pieces Per Package

1 pack Available 36 Days 5030501596B108-10

1.63 €

1 Available 11 Days 129121596B109

7.84 €

10 Pieces Per Package

1 pack Available 3 Days 129121596B109-10

1.69 €

1 Available 11 Days 1412221596B110

8.57 €

10 Pieces Per Package

1 pack Available 3 Days 1412221596B110-10

1.81 €

1 Available 37 Days 3020301596B111

8.57 €

10 Pieces Per Package

1 pack Available 3 Days 3020301596B111-10

1.81 €

1 Available 11 Days 2525251596B112

8.20 €

10 Pieces Per Package

1 pack Available 11 Days 2525251596B112-10

1.85 €

1 Available 11 Days 4029401596B113

11.57 €

10 Pieces Per Package

1 pack Available 11 Days 4029401596B113-10

3.84 €

1 Available 11 Days 7540751596B114

18.76 €

5 Pieces Per Package

1 pack Available 3 Days 7540751596B114-5

4.20 €

1 Available 11 Days 6432.5891596B115

20.41 €

5 Pieces Per Package

1 pack Available 11 Days 6432.5891596B115-5

Loading...

  1. 1

Basic information

Colour Black Material Acrylonitrile butadiene styrene Product type Die cast enclosure
RoHS-compliant Yes

Tech Support