Treaded Casing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1455A1002
1455A1002BK
1455A1002RD
1455A1202
1455A1202BK
1455A1202RD
1455A802BK
1455A802RD
1455B1002
1455B1002BK
1455B1002RD
1455B1202
1455B1202RD
1455B802
1455B802BK
1455B802RD
1455C1201
1455C1201BK
1455C1201RD
1455C1202
1455C1202BK
1455C801
1455C801BK
1455C801RD
1455D601
1455D601BK
1455D601RD
1455D602
1455D602BK
1455D801BK
1455D801RD
1455D802
1455J1201
1455J1201BK
1455J1201RD
1455J1202
1455J1202BK
1455J1601
1455J1601BK
1455J1601RD
1455J1602
1455J1602BK
1455K1201
1455K1201BK
1455K1201RD
1455K1202
1455K1202BK
1455K1601
1455K1601BK
1455K1601RD
1455K1602
1455K1602BK
1455L1201
1455L1201BK
1455L1201RD
1455L1202
1455L1202BK
1455L1601
1455L1601BK
1455L1601RD
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Colour Material (details) Product size (length)
(mm)
Type Type (manufacturer type)

11.36 €

1 Available 11 Days 7012AluminiumDiecast aluminium (1.5 mm thick)1001455A10021455A1002

13.55 €

1 Available 11 Days 7012BlackDiecast aluminium (1.5 mm thick)102-1455A1002BK

15.99 €

1 Available 11 Days 7012RedDiecast aluminium (1.5 mm thick)100-1455A1002RD

11.89 €

1 Available 11 Days 7012AluminiumDiecast aluminium (1.5 mm thick)1201455A12021455A1202

14.25 €

1 Available 11 Days 7012BlackDiecast aluminium (1.5 mm thick)122-1455A1202BK

16.76 €

1 Available 11 Days 7012RedDiecast aluminium (1.5 mm thick)120-1455A1202RD

12.84 €

1 Available 11 Days 7012BlackDiecast aluminium (1.5 mm thick)82-1455A802BK

15.13 €

1 Available 11 Days 7012RedDiecast aluminium (1.5 mm thick)80-1455A802RD

12.29 €

1 Available 11 Days 71.719AluminiumDiecast aluminium (1.5 mm thick)100-1455B1002

14.51 €

1 Available 11 Days 71.719BlackDiecast aluminium (1.5 mm thick)102-1455B1002BK

16.95 €

1 Available 11 Days 71.719RedDiecast aluminium (1.5 mm thick)100-1455B1002RD

13.04 €

1 Available 4 Days 71.719AluminiumDiecast aluminium (1.5 mm thick)120-1455B1202

18.05 €

1 Available 11 Days 71.719RedDiecast aluminium (1.5 mm thick)120-1455B1202RD

11.67 €

1 Available 11 Days 71.719AluminiumDiecast aluminium (1.5 mm thick)80-1455B802

13.79 €

1 Available 11 Days 71.719BlackDiecast aluminium (1.5 mm thick)82-1455B802BK

15.99 €

1 Available 11 Days 71.719RedDiecast aluminium (1.5 mm thick)80-1455B802RD

17.69 €

1 Available 32 Days 5423Aluminium-122-1455C1201

18.37 €

1 Available 4 Days 5423Black-120-1455C1201BK

25.43 €

1 Available 11 Days 5423Red-120-1455C1201RD

13.04 €

1 Available 11 Days 5423AluminiumDiecast aluminium (1.5 mm thick)122-1455C1202

14.57 €

1 Available 37 Days 5423BlackDiecast aluminium (1.5 mm thick)122-1455C1202BK

15.23 €

1 Available 3 Days 5423Aluminium-80-1455C801

17.65 €

1 Available 3 Days 5423Black-80-1455C801BK

23.68 €

1 Available 11 Days 5423Red-80-1455C801RD

17.51 €

1 Available 3 Days 4525Aluminium-60-1455D601

21.80 €

1 Available 3 Days 4525Black-60-1455D601BK

21.80 €

1 Available 3 Days 4525Red-60-1455D601RD

11.00 €

1 Available 3 Days 4525AluminiumDiecast aluminium (1.5 mm thick)60-1455D602

13.81 €

1 Available 10 Days 4525BlackDiecast aluminium (1.5 mm thick)60-1455D602BK

22.49 €

1 Available 3 Days 4525Black-80-1455D801BK

22.49 €

1 Available 11 Days 4525Red-80-1455D801RD

11.47 €

1 Available 11 Days 4525AluminiumDiecast aluminium (1.5 mm thick)80-1455D802

21.20 €

1 Available 3 Days 7827Aluminium-120-1455J1201

20.73 €

1 Available 3 Days 7827Black-120-1455J1201BK

33.91 €

1 Available 37 Days 7827Red-120-1455J1201RD

15.99 €

1 Available 3 Days 7827AluminiumDiecast aluminium (1.5 mm thick)120-1455J1202

14.65 €

1 Available 3 Days 7827BlackDiecast aluminium (1.5 mm thick)120-1455J1202BK

22.49 €

1 Available 3 Days 7827Aluminium-162-1455J1601

22.15 €

1 Available 3 Days 7827Black-162-1455J1601BK

38.19 €

1 Available 11 Days 7827Red-160-1455J1601RD

17.29 €

1 Available 11 Days 7827AluminiumDiecast aluminium (1.5 mm thick)162-1455J1602

15.99 €

1 Available 11 Days 7827BlackDiecast aluminium (1.5 mm thick)162-1455J1602BK

22.53 €

1 Available 3 Days 7843Aluminium-120-1455K1201

25.43 €

1 Available 3 Days 7843Black-120-1455K1201BK

35.15 €

1 Available 11 Days 7843Red-120-1455K1201RD

18.01 €

1 Available 3 Days 7843AluminiumDiecast aluminium (1.5 mm thick)120-1455K1202

20.03 €

1 Available 3 Days 7843BlackDiecast aluminium (1.5 mm thick)120-1455K1202BK

24.07 €

1 Available 36 Days 7843Aluminium-162-1455K1601

27.29 €

1 Available 11 Days 7843Black-162-1455K1601BK

39.21 €

1 Available 37 Days 7843Red-160-1455K1601RD

19.52 €

1 Available 11 Days 7843AluminiumDiecast aluminium (1.5 mm thick)162-1455K1602

21.77 €

1 Available 3 Days 7843BlackDiecast aluminium (1.5 mm thick)162-1455K1602BK

23.16 €

1 Available 3 Days 10330.5Aluminium-120-1455L1201

26.77 €

1 Available 3 Days 10330.5Black-120-1455L1201BK

38.76 €

1 Available 11 Days 10330.5Red-120-1455L1201RD

20.00 €

1 Available 3 Days 10330.5AluminiumDiecast aluminium (1.5 mm thick)120-1455L1202

22.28 €

1 Available 32 Days 10330.5BlackDiecast aluminium (1.5 mm thick)120-1455L1202BK

25.43 €

1 Available 3 Days 10330.5Aluminium-160-1455L1601

29.15 €

1 Available 3 Days 10330.5Black-160-1455L1601BK

44.45 €

1 Available 11 Days 10330.5Red-160-1455L1601RD

Loading...

Basic information

Material Aluminium Product type Treaded casing RoHS-compliant Yes

Tech Support