Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension width W (mm) | Dimension vertical H (mm) | Case features | Colour | Industrial goods | IP rating | Material | Product size (length) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
114.96 € | 1 | Available | 12 Days | 152 | 127 | - | Grey | Yes | - | Steel | 254 | 1401A | |
107.27 € | 1 | Available | 11 Days | 152 | 127 | - | Grey | Yes | - | Steel | 152 | 1401AA | |
99.63 € | 1 | Available | 11 Days | 101 | 101 | - | Grey | Yes | - | Steel | 152 | 1401AAA | |
134.13 € | 1 | Available | 11 Days | 203 | 229 | - | Grey | Yes | - | Steel | 254 | 1401C | |
126.43 € | 1 | Available | 11 Days | 203 | 203 | - | Grey | Yes | - | Steel | 203 | 1401E | |
169.16 € | 1 | Available | 11 Days | 254 | 229 | - | Grey | Yes | - | Steel | 305 | 1401G | |
172.96 € | 1 | Available | 11 Days | 254 | 165 | - | Grey | Yes | - | Steel | 356 | 1401K | |
180.68 € | 1 | Available | 11 Days | 305 | 229 | - | Grey | Yes | - | Steel | 203 | 1401M | |
184.49 € | 1 | Available | 11 Days | 356 | 229 | - | Grey | Yes | - | Steel | 203 | 1401N | |
165.32 € | 1 | Available | 11 Days | 356 | 127 | - | Grey | Yes | - | Steel | 254 | 1401P | |
67.95 € | 1 | Available | 11 Days | 181 | 60 | - | Grey | Yes | - | Steel | 112 | 1402B | |
71.44 € | 1 | Available | 11 Days | 181 | 60 | - | Grey | Yes | - | Steel | 112 | 1402BV | |
74.71 € | 1 | Available | 11 Days | 181 | 60 | - | Grey | Yes | - | Steel | 185 | 1402D | |
78.05 € | 1 | Available | 11 Days | 181 | 60 | - | Grey | Yes | - | Steel | 185 | 1402DV | |
87.32 € | 1 | Available | 11 Days | 181 | 80 | - | Grey | Yes | - | Steel | 261 | 1402F | |
90.75 € | 1 | Available | 11 Days | 181 | 80 | - | Grey | Yes | - | Steel | 261 | 1402FV | |
85.08 € | 1 | Available | 36 Days | 254 | 99 | - | Grey | Yes | - | Steel | 185 | 1402H | |
88.76 € | 1 | Available | 36 Days | 254 | 99 | - | Grey | Yes | - | Steel | 185 | 1402HV | |
96.43 € | 1 | Available | 11 Days | 254 | 99 | - | Grey | Yes | - | Steel | 244 | 1402K | |
100.45 € | 1 | Available | 11 Days | 254 | 99 | - | Grey | Yes | - | Steel | 244 | 1402KV | |
11.96 € | 1 | Available | 11 Days | 56 | 41 | - | Grey | Yes | - | Aluminium | 69 | 1411B | |
9.80 € | 1 | Available | 36 Days | 56 | 41 | - | Ecru | Yes | - | Aluminium | 69 | 1411BU | |
12.09 € | 1 | Available | 11 Days | 56 | 28 | - | Grey | Yes | - | Aluminium | 81 | 1411C | |
9.80 € | 1 | Available | 11 Days | 56 | 28 | - | Ecru | Yes | - | Aluminium | 81 | 1411CU | |
13.49 € | 1 | Available | 11 Days | 56 | 41 | - | Grey | Yes | - | Aluminium | 81 | 1411D | |
10.73 € | 1 | Available | 11 Days | 56 | 41 | - | Ecru | Yes | - | Aluminium | 81 | 1411DU | |
14.51 € | 1 | Available | 11 Days | 56 | 76 | - | Grey | Yes | - | Aluminium | 102 | 1411F | |
12.80 € | 1 | Available | 11 Days | 56 | 76 | - | Ecru | Yes | - | Aluminium | 102 | 1411FU | |
14.21 € | 1 | Available | 11 Days | 56 | 41 | - | Grey | Yes | - | Aluminium | 102 | 1411G | |
11.40 € | 1 | Available | 11 Days | 56 | 41 | - | Ecru | Yes | - | Aluminium | 102 | 1411GU | |
14.29 € | 1 | Available | 11 Days | 56 | 56 | - | Grey | Yes | - | Aluminium | 102 | 1411H | |
12.41 € | 1 | Available | 11 Days | 56 | 56 | - | Ecru | Yes | - | Aluminium | 102 | 1411HU | |
13.91 € | 1 | Available | 11 Days | 102 | 51 | - | Grey | Yes | - | Aluminium | 102 | 1411J | |
15.29 € | 1 | Available | 11 Days | 102 | 51 | - | Ecru | Yes | - | Aluminium | 102 | 1411JU | |
16.04 € | 1 | Available | 11 Days | 56 | 56 | - | Grey | Yes | - | Aluminium | 127 | 1411K | |
13.28 € | 1 | Available | 11 Days | 56 | 56 | - | Ecru | Yes | - | Aluminium | 127 | 1411KU | |
19.15 € | 1 | Available | 11 Days | 102 | 76 | - | Grey | Yes | - | Aluminium | 127 | 1411L | |
15.71 € | 1 | Available | 36 Days | 102 | 76 | - | Ecru | Yes | - | Aluminium | 127 | 1411LU | |
19.00 € | 1 | Available | 11 Days | 76 | 76 | - | Grey | Yes | - | Aluminium | 152 | 1411M | |
16.27 € | 1 | Available | 11 Days | 76 | 76 | - | Ecru | Yes | - | Aluminium | 152 | 1411MU | |
17.36 € | 1 | Available | 11 Days | 76 | 56 | - | Grey | Yes | - | Aluminium | 127 | 1411N | |
15.05 € | 1 | Available | 11 Days | 76 | 56 | - | Ecru | Yes | - | Aluminium | 127 | 1411NU | |
24.16 € | 1 | Available | 11 Days | 127 | 102 | - | Grey | Yes | - | Aluminium | 152 | 1411P | |
16.56 € | 1 | Available | 11 Days | 76 | 51 | - | Grey | Yes | - | Aluminium | 152 | 1411PP | |
18.11 € | 1 | Available | 11 Days | 76 | 51 | - | Ecru | Yes | - | Aluminium | 152 | 1411PPU | |
20.67 € | 1 | Available | 11 Days | 127 | 102 | - | Ecru | Yes | - | Aluminium | 152 | 1411PU | |
24.31 € | 1 | Available | 11 Days | 127 | 76 | - | Grey | Yes | - | Aluminium | 178 | 1411Q | |
20.67 € | 1 | Available | 11 Days | 127 | 76 | - | Ecru | Yes | - | Aluminium | 178 | 1411QU | |
27.39 € | 1 | Available | 11 Days | 152 | 89 | - | Grey | Yes | - | Aluminium | 203 | 1411R | |
22.77 € | 1 | Available | 11 Days | 152 | 51 | - | Grey | Yes | - | Aluminium | 203 | 1411RR | |
22.77 € | 1 | Available | 11 Days | 152 | 51 | - | Ecru | Yes | - | Aluminium | 203 | 1411RRU | |
20.60 € | 1 | Available | 11 Days | 152 | 89 | - | Ecru | Yes | - | Aluminium | 203 | 1411RU | |
24.31 € | 1 | Available | 11 Days | 102 | 76 | - | Grey | Yes | - | Aluminium | 203 | 1411S | |
19.52 € | 1 | Available | 12 Days | 102 | 51 | - | Grey | Yes | - | Aluminium | 203 | 1411SS | |
19.63 € | 1 | Available | 12 Days | 102 | 51 | - | Ecru | Yes | - | Aluminium | 203 | 1411SSU | |
21.09 € | 1 | Available | 12 Days | 102 | 76 | - | Ecru | Yes | - | Aluminium | 203 | 1411SU | |
22.56 € | 1 | Available | 11 Days | 56 | 41 | - | Grey | Yes | - | Aluminium | 254 | 1411T | |
25.40 € | 1 | Available | 11 Days | 152 | 51 | - | Grey | Yes | - | Aluminium | 254 | 1411TT | |
18.35 € | 1 | Available | 36 Days | 56 | 41 | - | Ecru | Yes | - | Aluminium | 254 | 1411TU | |
33.69 € | 1 | Available | 11 Days | 152 | 89 | - | Grey | Yes | - | Aluminium | 254 | 1411U |
Loading...
Product type | Instrument casing | RoHS-compliant | Yes |
---|
Configure
Basic Attributes
Dimension width W(mm)
Dimension vertical H(mm)
Case features
Colour
Industrial goods
IP rating
Material
Product size (length)(mm)
Type (manufacturer type)
Type
Filter by standard shipping days
Optional Attributes