Universal Enclosure

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
11451PSLA
1441-6
1441-6BK3
1441-8
1441-8BK3
1441-9
1441-9BK3
1441-10
1441-10BK3
1441-12
1441-12BK3
1441-14
1441-14BK3
1441-15
1441-15BK3
1441-16
1441-16BK3
1441-16BK3CWW
1441-18
1441-18BK3
1441-20
1441-20BK3
1441-22
1441-22BK3
1441-22BK3CWW
1441-24
1441-24BK3
1441-24BK3CWW
1441-26
1441-26BK3
1441-28
1441-28BK3
1441-29
1441-29BK3
1441-30
1441-30BK3
1441-32
1441-32BK3
1441-32BK3CWW
1441-33
1441-33BK3
1441-33BK3CWW
1441-34
1441-34BK3
1441-36
1441-36BK3
1441-38
1441-38BK3
1441-40
1441-40BK3
1441-42
1441-42BK3
1444-6
1444-8
1444-9
1444-10
1444-12
1444-12CWW
1444-15
1444-16CWW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Case features Colour IP rating Material (details) Material Material properties Product size (length)
(mm)
Product type RoHS-compliant Standards Type Type (manufacturer type) Type (misc.)

5.52 €

1 Available 3 Days 3831-AluminiumIP54Diecast aluminiumAluminium-52.5Universal enclosureYes--11451PSLA-

22.00 €

1 Available 11 Days 10251-Grey--Steel-102Universal enclosureYes--1441-6-

22.07 €

1 Available 11 Days 10251-Black--Steel-102Universal enclosureYes--1441-6BK3-

22.92 €

1 Available 11 Days 10251-Grey--Steel-152Universal enclosureYes--1441-8-

22.99 €

1 Available 11 Days 10251-Black--Steel-152Universal enclosureYes--1441-8BK3-

23.27 €

1 Available 11 Days 10225-Grey--Steel-203Universal enclosureYes--1441-9-

23.40 €

1 Available 11 Days 10225-Black--Steel-203Universal enclosureYes--1441-9BK3-

24.16 €

1 Available 11 Days 10251-Grey--Steel-203Universal enclosureYes--1441-10-

24.31 €

1 Available 11 Days 10251-Black--Steel-203Universal enclosureYes--1441-10BK3-

24.97 €

1 Available 11 Days 12751-Grey--Steel-178Universal enclosureYes--1441-12-

24.97 €

1 Available 11 Days 12751-Black--Steel-178Universal enclosureYes--1441-12BK3-

26.91 €

1 Available 11 Days 12751-Grey--Steel-229Universal enclosureYes--1441-14-

27.07 €

1 Available 11 Days 12751-Black--Steel-229Universal enclosureYes--1441-14BK3-

25.13 €

1 Available 11 Days 15225-Grey--Steel-254Universal enclosureYes--1441-15-

25.13 €

1 Available 11 Days 15225-Black--Steel-254Universal enclosureYes--1441-15BK3-

29.32 €

1 Available 11 Days 15251-Grey--Steel-254Universal enclosureYes--1441-16-

29.63 €

1 Available 37 Days 15251-Black--Steel-254Universal enclosureYes--1441-16BK3-

158.21 €

1 Available 11 Days 15251-Black--Steel-254Universal enclosureYes--1441-16BK3CWW-

33.64 €

1 Available 11 Days 12751-Grey--Steel-343Universal enclosureYes--1441-18-

34.24 €

1 Available 11 Days 12751-Black--Steel-343Universal enclosureYes--1441-18BK3-

36.37 €

1 Available 11 Days 10276-Grey--Steel-432Universal enclosureYes--1441-20-

36.93 €

1 Available 11 Days 10276-Black--Steel-432Universal enclosureYes--1441-20BK3-

37.92 €

1 Available 11 Days 20351-Grey--Steel-305Universal enclosureYes--1441-22-

38.19 €

1 Available 11 Days 20351-Black--Steel-305Universal enclosureYes--1441-22BK3-

185.04 €

1 Available 11 Days 20351-Black--Steel-305Universal enclosureYes--1441-22BK3CWW-

39.61 €

1 Available 11 Days 20376-Grey--Steel-305Universal enclosureYes--1441-24-

40.09 €

1 Available 11 Days 20376-Black--Steel-305Universal enclosureYes--1441-24BK3-

188.55 €

1 Available 11 Days 20376-Black--Steel-305Universal enclosure---1441-24BK3CWW-

39.85 €

1 Available 11 Days 20351-Grey--Steel-406Universal enclosureYes--1441-26-

40.33 €

1 Available 11 Days 20351-Black--Steel-406Universal enclosureYes--1441-26BK3-

42.84 €

1 Available 11 Days 20376-Grey--Steel-406Universal enclosureYes--1441-28-

43.45 €

1 Available 11 Days 20376-Black--Steel-406Universal enclosureYes--1441-28BK3-

38.07 €

1 Available 11 Days 25451-Grey--Steel-305Universal enclosureYes--1441-29-

38.45 €

1 Available 11 Days 25451-Black--Steel-305Universal enclosureYes--1441-29BK3-

42.68 €

1 Available 11 Days 25451-Grey--Steel-432Universal enclosureYes--1441-30-

43.45 €

1 Available 11 Days 25451-Black--Steel-432Universal enclosureYes--1441-30BK3-

45.44 €

1 Available 11 Days 25476-Grey--Steel-432Universal enclosureYes--1441-32-

46.28 €

1 Available 11 Days 25476-Black--Steel-432Universal enclosureYes--1441-32BK3-

222.76 €

1 Available 37 Days 25476-Black--Steel-432Universal enclosureYes--1441-32BK3CWW-

47.56 €

1 Available 11 Days 254102-Grey--Steel-432Universal enclosureYes--1441-33-

48.36 €

1 Available 11 Days 254102-Black--Steel-432Universal enclosureYes--1441-33BK3-

207.65 €

1 Available 11 Days 254102-Black--Steel-432Universal enclosureYes--1441-33BK3CWW-

49.23 €

1 Available 11 Days 30551-Grey--Steel-432Universal enclosureYes--1441-34-

49.91 €

1 Available 11 Days 30551-Black--Steel-432Universal enclosureYes--1441-34BK3-

53.23 €

1 Available 11 Days 30576-Grey--Steel-432Universal enclosureYes--1441-36-

54.13 €

1 Available 11 Days 30576-Black--Steel-432Universal enclosureYes--1441-36BK3-

56.31 €

1 Available 11 Days 35676-Grey--Steel-432Universal enclosureYes--1441-38-

57.08 €

1 Available 37 Days 35676-Black--Steel-432Universal enclosureYes--1441-38BK3-

59.72 €

1 Available 11 Days 356102-Grey--Steel-432Universal enclosureYes--1441-40-

60.89 €

1 Available 11 Days 356102-Black--Steel-432Universal enclosureYes--1441-40BK3-

84.27 €

1 Available 11 Days 356127-Grey--Steel-432Universal enclosureYes--1441-42-

90.00 €

1 Available 11 Days 356127-Black--Steel-432Universal enclosureYes--1441-42BK3-

21.48 €

1 Available 11 Days 10251-Ecru--Aluminium-102Universal enclosureYes--1444-6-

22.25 €

1 Available 11 Days 10251-Ecru--Aluminium-152Universal enclosureYes--1444-8-

14.51 €

1 Available 11 Days 10225-Ecru--Aluminium-203Universal enclosureYes--1444-9-

24.13 €

1 Available 11 Days 10251-Ecru--Aluminium-203Universal enclosureYes--1444-10-

24.00 €

1 Available 11 Days 12751-Ecru--Aluminium-178Universal enclosureYes--1444-12-

172.67 €

1 Available 37 Days 12751with wooden frameEcru--Aluminium-178Universal enclosureYes--1444-12CWW-

20.24 €

1 Available 11 Days 15225-Ecru--Aluminium-254Universal enclosureYes--1444-15-

162.92 €

1 Available 11 Days 15251with wooden frameEcru--Aluminium-254Universal enclosureYes--1444-16CWW-

Loading...

Tech Support