Configure

Die-cast housing 1590

Die-cast housing 1590

Part number:

Still undefined. 22 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Dimension width W

    (mm)

    Dimension vertical H

    (mm)

    Case features

    Colour

    IP rating

    Product size (length)

    (mm)

    Type (manufacturer type)

    Minimum order quantity
    94
    42
    -
    Blue
    IP54
    120
    1590BBSCB
    1 pieces
    94
    42
    -
    Green
    IP54
    120
    1590BBSGR
    1 pieces
    94
    42
    -
    Light grey
    IP54
    120
    1590BBSLG
    1 pieces
    94
    42
    -
    Orange
    IP54
    120
    1590BBSOR
    1 pieces
    94
    42
    -
    Purple
    IP54
    120
    1590BBSPR
    1 pieces
    94
    42
    -
    Red
    IP54
    120
    1590BBSRD
    1 pieces
    125
    56
    with flange
    Ecru
    IP54
    125
    1590KKFL
    1 pieces
    125
    56
    with flange
    Black
    IP54
    125
    1590KKFLBK
    1 pieces
    50
    25
    with flange
    Ecru
    IP54
    50
    1590LLBFL
    1 pieces
    50
    25
    with flange
    Black
    IP54
    50
    1590LLBFLBK
    1 pieces
    50
    31
    -
    Ecru
    IP54
    50
    1590MM
    1 pieces
    50
    31
    -
    Black
    IP54
    50
    1590MMBK
    1 pieces
    95
    61
    -
    Ecru
    IP54
    121
    1590PP
    1 pieces
    95
    61
    -
    Black
    IP54
    121
    1590PPBK
    1 pieces
    125
    57
    with flange
    Ecru
    IP65
    125
    1590WKKFL
    1 pieces
    125
    57
    with flange
    Black
    IP65
    125
    1590WKKFLBK
    1 pieces
    50
    25
    with flange
    Ecru
    IP65
    50
    1590WLLBFL
    1 pieces
    50
    25
    with flange
    Black
    IP65
    50
    1590WLLBFLBK
    1 pieces
    92
    42
    with flange
    Ecru
    IP65
    92
    1590WYFL
    1 pieces
    92
    42
    with flange
    Black
    IP65
    92
    1590WYFLBK
    1 pieces
    92
    42
    with flange
    Ecru
    IP54
    92
    1590YFL
    1 pieces
    92
    42
    with flange
    Black
    IP54
    92
    1590YFLBK
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    21.68 €
    ( 25.80 € )
    11 working days
    21.68 €
    ( 25.80 € )
    11 working days
    21.68 €
    ( 25.80 € )
    11 working days
    21.68 €
    ( 25.80 € )
    11 working days
    21.68 €
    ( 25.80 € )
    11 working days
    21.68 €
    ( 25.80 € )
    11 working days
    30.53 €
    ( 36.33 € )
    11 working days
    37.07 €
    ( 44.11 € )
    11 working days
    11.57 €
    ( 13.77 € )
    3 working days
    16.81 €
    ( 20.00 € )
    3 working days
    7.60 €
    ( 9.04 € )
    3 working days
    13.28 €
    ( 15.80 € )
    3 working days
    19.15 €
    ( 22.79 € )
    3 working days
    24.88 €
    ( 29.61 € )
    3 working days
    38.88 €
    ( 46.27 € )
    11 working days
    47.92 €
    ( 57.02 € )
    11 working days
    16.96 €
    ( 20.18 € )
    3 working days
    24.13 €
    ( 28.71 € )
    11 working days
    28.84 €
    ( 34.32 € )
    38 working days
    36.17 €
    ( 43.04 € )
    38 working days
    22.63 €
    ( 26.93 € )
    11 working days
    28.57 €
    ( 34.00 € )
    11 working days